CPU Core Power (Intelli-Phase)

Accusense
3% current sense accuracy
across temperatures
Excellent Performance
Thermal & electrical with
flip chip &
copper pillars
ROHS 6 Compliant


Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Isw Limit (typ) (A)
Iin (Standby) (mA)
fsw (min) (kHz)
fsw (max) (kHz)
trise (ns)
tfall (ns)
PWM Logic (V)
Package
Grade
DC/DC Designer
MPL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Isw Limit (typ) (A)
Iin (Standby) (mA)
fsw (min) (kHz)
fsw (max) (kHz)
trise (ns)
tfall (ns)
PWM Logic (V)
Package
Grade
DC/DC Designer
FCTQFN-29 (4x6)
FCTQFN-34 (6x6)
QFN-18 (5x5)
TQFN-13 (3x3)
TQFN-21 (3x4)
TQFN-34 (6x6)
TQFN-25 (4x5)
QFN-23 (4x4)
Catalog
Has MPL
MP86933
NEW

16V, Intelli-Phase Solution in a TQFN 3x3 Package

4.5 16 12 0.001 100 2000 20 20 3.3 TQFN-13 (3x3) Catalog 0
MP86934
NEW

16V Intelli-Phase Solution in TQFN 3x4

4.5 16 25 0.001 100 2000 20 20 2.4 TQFN-21 (3x4) Catalog 0
MP86945A
ACTIVE

Intelli-PhaseTM Solution with Integrated High-Side and Low-Side FETs and Driver

4.5 16 60 0.01 100 2000 15 15 2.3 TQFN-25 (4x5) Catalog 0
MP86905
ACTIVE

Intelli-PhaseTMSolution with Integrated HS-/LS-FETs and Driver

4.5 16 50 0.04 100 2000 15 15 2.35 QFN-23 (4x4) Catalog 0
MP86885
NRFND
40A, 14V Intelli-phase Solution (Integrated HS/LS FETs and Driver) in 4x6(mm) FC-TQFN
4.5 14 40 60 0.055 100 1000 3 8 3.3 FCTQFN-29 (4x6) Catalog 0
MP86963
NRFND
20A, 27V, Intelli-phase Solution (Integrated HS/LS FETs and Driver) w/ 3.3V Tri-State Logic in 5x5(mm) TQFN
4.5 21 20 0.001 100 1000 5 3 3.3 QFN-18 (5x5) Catalog 0
MP86884
NRFND

55A, 14V, Intelli-phase Solution (Integrated HS/LS FETs and Driver) w/ 5V PWM Logic in 6x6(mm) TQFN

4.5 14 55 80 0.06 100 1000 3 8 5 TQFN-34 (6x6) Catalog 0
MP86884-3
NRFND

55A, 14V, Intelli-phase Solution (Integrated HS/LS FETs and Driver) w/ 3.3V PWM Logic in 6x6(mm) TQFN

4.5 14 55 80 0.06 100 1000 3 8 3.3 TQFN-34 (6x6) Catalog 0
MP86883
NRFND
55A, 14V, Intelli-phase Solution (Integrated HS/LS FETs and Driver) in 6x6(mm) FC-TQFN
4.5 14 55 80 0.06 100 1000 3 8 3.3 FCTQFN-34 (6x6) Catalog 0
MP86884E
NRFND
55A, 14V, Intelli-phase Solution (Integrated HS/LS FETs and Driver) w/ 3.3V PWM Logic in 6x6(mm) FC-TQFN
4.5 14 55 80 0.06 100 1000 3 8 3.3 FCTQFN-34 (6x6) 0
No more part left for display.