Motors

Complete Design Solutions
Develop smart servo motors faster

Highly Integrated
Position sensing, power stage, and FOC control

Easy to Use
Control torque, speed, or position without complex firmware

Show Columns
Status
IC Supported 1
Motor Type
Vin (min) (V)
Vin (max) (V)
Peak Output Current (A)
Control Signals
Special Features
MPL
IC Supported 1
Motor Type
Vin (min) (V)
Vin (max) (V)
Peak Output Current (A)
Control Signals
Special Features
MP6501AGF
MP6530GR
Bipolar Stepper Motor
3-Phase Brushless Motor
15
2.5
On-board USB Microcontroller and GUI 
Hall Sensor Inputs 
OCP
OVP
OTP
Programmable Motor Speed and Direction
Adjustable Mixed Decay Ratio or Automatic Decay
Full-, Half-, Quarter-, and Eighth- Step Modes
Has MPL
MEZS6-35V2AStepperDriver
ACTIVE

2.5A, 35V, Bipolar Stepper Motor Driver Solution Kit

MP6501AGF Bipolar Stepper Motor 8 35 2.5 On-board USB Microcontroller and GUI  OCP, OVP, OTP, Adjustable Mixed Decay Ratio or Automatic Decay, Full-, Half-, Quarter-, and Eighth- Step Modes 0
MEZS6-45V15ABLDCDriver
ACTIVE

5V to 45V, Three-Phase, Brushless DC Motor Controller/Driver Board

MP6530GR 3-Phase Brushless Motor 5 45 15 Hall Sensor Inputs  OCP, OTP, Programmable Motor Speed and Direction 0
No more part left for display.