Battery Management

Safety Focused
JEITA NTC monitoring, UV/OV protection, and thermal regulation

USB Compatible
Micro-USB/USB-C/USB-A output power, and USB power delivery

High Efficiency
Excellent thermals while achieving fast charging speed

Show Columns
Status
Series Cells
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Topology
Device Used
MPL
Series Cells
Vbatt (min) (V)
Vbatt (max) (V)
Icharge (max) (A)
Operating Vin (min) (V)
Operating Vin (max) (V)
Topology
Device Used
1
2
Linear
Buck (Charge) / Boost (Discharge)
Buck (Charge)
MP26029
MP2632
MP2639A
MP2696A
MP2731
Has MPL
MEZS7-4.5APDCharger
NEW

18W, 4.5A, 1s DRP USB-C PD Fast Charging Solution

1 3.4 4.67 4.5 3.7 16 Buck (Charge) / Boost (Discharge) MP2731 0
MEZS7-SolarCharger
NEW

18W, 4.5A, 1s MPPT solar input charger solution

1 3.4 4.67 4.5 3.7 16 Buck (Charge) MP2731 0
MEZS7-1ALinearCharger
ACTIVE

1A, 1s Linear Charger Solution

1 3.6 4.4 1 3.9 6.05 Linear MP26029 0
MEZS7-1SDAPowerbank
ACTIVE

15W, 3A, 1s power bank solution with dual USB-A outputs

1 4.2 4.45 3 3.6 5.8 Buck (Charge) / Boost (Discharge) MP2632 0
MEZS7-SharedPowerbank
ACTIVE

15W, 3.6A, 1s shared power bank solution

1 3.6 4.45 3.6 4 11 Buck (Charge) / Boost (Discharge) MP2696A 0
MEZS7-2SBoostCharger
ACTIVE

2.5A,2 Cell, Boost Charger Solution

2 8.4 8.4 2.5 3.9 5.5 Buck (Charge) / Boost (Discharge) MP2639A 0
MEZS7-1SSAPowerbank
ACTIVE

15W, 3A, 1s power bank solution with single USB-A output

1 4.2 4.45 3 3.6 5.8 Buck (Charge) / Boost (Discharge) MP2632 0
No more part left for display.