Protection

Integrated Protection
Battery OVP & input OVP &
thermal regulation
High Power Efficiency
LDO Regulation Mode
to charge from unregulated
adapters up to 10V
Superior Performance
Fault indication &
enable control

An important element of product safety is protection from voltage surges on both the input port and battery terminal. MPS protection products are designed to protect portable devices from voltage surges up to 30V on the input port, which may occur due to unreliable AC mains lines, or damaged power supplies. Our protection ICs provide a small solution size, quick response time, and highly-reliable operation.

Show Columns
Status
Series Cells
Vbatt_ovp (V)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Iin_lmt (A)
Control Interface
Fault Indication
Charging MOSFET Integrated
EN Control
Special Features
Package
MPL
Series Cells
Vbatt_ovp (V)
Operating Vin (min) (V)
Operating Vin (max) (V)
Absolute Vin (max) (V)
Iin_lmt (A)
Control Interface
Fault Indication
Charging MOSFET Integrated
EN Control
Special Features
Package
1
4.29 - 4.475
4.34
4.35
4.37
Standalone
No
Yes
No
Yes
No
Yes
QFN-10 (3x3)
QFN-12 (3x4)
QFN-8 (2x2)
Has MPL
MP2671
ACTIVE
Li-Ion Battery Charger with Protection Circuit
1 4.34 2.7 5.65 30 1.5 Standalone Yes No Yes QFN-12 (3x4) 0
MP2670
ACTIVE
Li-Ion Battery Charger with Protection Circuit
1 4.29 - 4.475 3 5.55 30 1.5 Standalone Yes No Yes QFN-10 (3x3) 0
MP2676
ACTIVE

Li-Ion Charger Protection IC with Integrated P-MOSFET for PMU Charger Protection

1 4.35 2.8 5.8 30 1.6 Standalone No Yes No QFN-8 (2x2) 0
MP2678
ACTIVE
Li-Ion Battery Charger Protection IC with 5V LDO Mode
1 4.35 2.8 9.9 30 1.7 Standalone Yes No Yes QFN-8 (2x2) 0
MP2674
EOL

Li-Ion Charger, Protection Circuit, Tolerates Input Surge up to 30V, Small QFN2x2mm Package

1 4.37 2.5 5.6 30 1.5 Standalone Yes No No QFN-8 (2x2) 0
No more part left for display.