MPQ5411

Active
100mA sync regulator with Li-ion battery charger


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MPQ5411 CARGO IC is a monolithic power management solution for hearing instruments. It contains a USB compatible, constant current/ constant voltage charger along with a high efficiency synchronous step down regulator for powering digital devices. The MPQ5411 CARGO IC also features cell protection, a battery life indicator and a separate power switch for powering additional power devices. The hysteresis control scheme provides fast transient response and eases loop stabilization. Fault condition protection includes cycle by cycle current limiting, output short protection and thermal shutdown. The MPQ5411 CARGO IC requires a minimum number of external components and is available in a WLCSP-16 (1.7mmx1.7mm) package.

Product Features

  • Wide 4V to 6V Charger Input Range
  • 100mA Output Current
  • 76% Efficiency Typical
  • Feedback Voltage Accuracy: 1%
  • Integrated Push-button De-bouncer
  • Cycle-by-Cycle Over Current Protection
  • On Die Thermal Protection
  • 1.22V Output Voltage (Fix Mode)
  • Stable with Low ESR Output Ceramic Capacitors
  • WLCSP-16 (1.7mmx1.7mm) Package

Parametrics

  • GradeIndustrial
  • NVDCNo
  • Vbatt (max) (V)5
  • Battery TypeLi-Ion
  • Icharge (max) (A)0.1
  • Special FeaturesIntegrated Buck Regulator, Integrated Load Switch, USB Compatible
  • PackageWLCSP-16 (1.7x1.7)
  • TimerNo
  • NTC MonitoringNo
  • EN ControlNo
  • Charge Status No