MP2617A

Active
3A Switching Charger with NVDC Power Path Management For 4.35V Single Cell Li+ Battery


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP2617A and MP2617B is a monolithic switch mode battery charger with power path management for single-cell Li-ion batteries in a wide range of tablet and other portable devices. It integrates a synchronous BUCK regulator to provide regulated voltage for powering the system output and at the same time charging the battery. This device supports both USB and high power DC adapter input. In USB mode, the input current limit can be programmed to 450mA or 825mA via the logic pins to cover the USB2.0 and USB3.0 specifications. When the adapter input is present, the input current can also be limited in order to avoid overloading of the DC adapter. Input current limit can be programmed up to 3A. The smart power path management allows MP2617A and MP2617B to regulate the system voltage for powering an external load and charging the battery independently and simultaneously. This allows immediate system operation even under missing or deeply discharged battery. When the input current limit is reached, the system load is satisfied in priority, then the charger will take the remaining current to charge the battery. Additionally, the smart power path control allows an internal connection from battery to the system in order to supplement additional power to the load in the event the system power demand increases over the input limited power or the input is removed. The MP2617A and MP2617B features high integration with all the power switches included inside. No external MOSFET, blocking d

Product Features

  • 4V to 10V Operating Input Voltage
  • Smart Power Path Management
  • Five Control Loops: Input Current Limit, Input Voltage Limit, Constant Charge Current, Terminal Battery Control and Thermal Fold-Back.
  • 1.6MHz Switching Frequency
  • Programmable Input Current Limit
  • Programmable Charge Current
  • Single Input for USB and AC adapter
  • Cover USB2.0 and USB3.0 Input Specification
  • Fully Integrated Power Switches
  • No External Blocking Diode and Sense Resistor Required
  • Charging Operation Indicator
  • Built-in Programmable Charging Timer
  • Thermal Limiting Regulation on Chip
  • Battery Temperature Monitor
  • Tiny Package Features Small Size.

Parametrics

  • Operating Vin (min) (V)4
  • Operating Vin (max) (V)10
  • Absolute Vin (max) (V)20
  • Cells1
  • GradeCatalog
  • NVDCYes
  • Vbatt (max) (V)4.35
  • Vbatt (min) (V)4.35
  • Battery TypeLi-Ion, Li-Polymer
  • Icharge (max) (A)3
  • TopologyBuck
  • fsw (kHz)1500
  • Control InterfaceStandalone
  • Special FeaturesBattery OCP, Battery UVP, Batt NTC Monitor, Input Current Regulation, Narrow Voltage Power Path, Thermal Regulation, USB Compatible, VIN Regulation
  • PackageQFN-20 (3x4)
  • TimerNo
  • NTC MonitoringNo
  • EN ControlNo
  • Charge Status No
  • Idis (A)4

3A, 1-Cell 4.35V Li-Ion Battery Switching Charger With NVDC Power Path Management

The EV2617A-L-00A is an evaluation board for MP2617A, a 3A/1.6MHz 1-cell switching charger with power path management.

MP2617A integrates a synchronous BUCK regulator for powering the system output and charging the battery. For USB mode, the input current limit can be programmed to 450mA and 825mA via the logic pins to cover the USB2.0 and USB3.0. For the adapter input, the input current is also limited to avoid overloading the adapter. The value can be programmed up to 3A.

MP2617A regulates the system voltage for powering the external load and charge the battery simultaneously. When the current limit is hit, the system load is satisfied in priority, the charger will take the leavings to charge the battery. Additionally, the smart power path control will make the charge switch as a connection from battery to the system to supplement power the load if the system requirement increases over the input limited power or the input is removed.

$75.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.