MP2605

Active

28V, 1A Li-Ion/Li-Polymer Battery Charger with Trickle Charge and Timer



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MP2605 is a linear, high performance single cell Li-Ion/Li-Polymer battery charger. By integrating high voltage input protection into the charger IC, the MP2605 can tolerate an input surge up to +28V and a reverse input voltage to -16V. The device features constant current (CC) and constant voltage (CV) charging modes with programmable charge currents (200mA to 1A), current blocking, and trickle charge. The device also provides fault and charge status indications to the system. For guaranteed safe operation, the MP2605 reduces charge current when the device reaches high temperature (due to limited PCB space). Other safety features include battery temperature monitoring and programmable timer to complete the charging cycle. The MP2605 is available in 10-pin 3mm x 3mm QFN packages.

Product Features

  • Proprietary VIN Surge Protection up to 28V
  • Reverse Battery Protection Down to -16V
  • Programmable Charge
  • Current : 200mA to 1.0A
  • Trickle Charge
  • 40μA Shutdown Current
  • Auto Recharge
  • Charge-Timer
  • Fault and Charge Status Indicators

Parametrics

  • Icharge (max) (A)1
  • Vbatt (max) (V)4.2
  • Operating Vin (max) (V)6.7
  • Absolute Vin (max) (V)28
  • Vbatt (min) (V)4.2
  • NTC MonitoringYes
  • Operating Vin (min) (V)2.5
  • Cells1
  • GradeCatalog
  • TopologyLinear
  • Battery TypeLi-Ion, Li-Polymer
  • Control InterfaceStandalone
  • TimerYes
  • Power PathNo
  • USB ModeNo
  • PackageQFN-10 (3x3)

Single-Cell 1A Linear Li-Ion Battery Charger Evaluation Board

The EV2605DQ-00B is an evaluation board for the MP2605, a linear, high?performance single cell Li-Ion battery charger.

By integrating high voltage input protection into the charger IC, the MP2605 can tolerate an input surge up to 28V.

The MP2605 features constant current (CC) and constant voltage (CV) charging modes with programmable charge currents (200mA to 1A), Time out control battery full terminated control, thermal protection, battery temperature monitoring, reverse current blocking and trickle charge. The device also provides AC adapter power good and charge status indications to the system.

$25.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.