MP26023

Active
28V, 1A Linear, Li-Ion Battery Charger with Trickle Charge


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP26023 is a linear, high performance single cell Li-Ion battery charger. By integrating high voltage input protection into the charger IC, the MP26023 can tolerate an input surge up to 28V. The device features constant current (CC) and constant voltage (CV) charging modes with programmable charge currents (85mA to 1A), programmable battery full threshold, thermal protection, battery temperature monitoring, reverse current blocking and trickle charge. The device also provides AC adapter power good and charge status indications to the system. MP26023 is available in 10-pin 3mm x 3mm QFN packages.

Product Features

  • Input Surge Up to 28V
  • Adapter or USB Input
  • Programmable Charge Current: 85mA to 1A
  • Proprietary Constant Voltage Auto Recharge
  • Proprietary Over-Voltage Protection
  • 0.75% VBATT Accuracy
  • <1µA Battery Reverse Current
  • 90µA Standby Current from VIN
  • Battery Temperature Monitoring
  • Over Current Protection
  • AC Adapter Power Good Indicator
  • Charge Status Indicator
  • Programmable Soft-Start
  • Programmable Charge Termination Current Threshold
  • Tiny 3mm x 3mm QFN Package

Parametrics

  • Icharge (max) (A)1
  • Vbatt (max) (V)4.2
  • Operating Vin (max) (V)5.8
  • Absolute Vin (max) (V)28
  • Vbatt (min) (V)4.2
  • NTC MonitoringYes
  • Operating Vin (min) (V)3.2
  • Special FeaturesBatt NTC Monitor, Thermal Regulation, USB Compatible
  • GradeCatalog
  • Charge typeCC/CV Linear
  • Charge TerminationLDO Mode
  • Battery TypeLi-Ion, Li-Polymer
  • Control InterfaceStandalone
  • Trickle ChargeNo
  • Charge Status Yes
  • TimerNo
  • Power PathNo
  • USB ModeNo
  • PackageQFN-10 (3x3)
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.