Cradle Chargers
Autonomous Chargers
Reduces components &
simplifies design with
low cost
simplifies design with
low cost
High Energy Efficiency
End-to-end
with integrated feedback control
for flyback
with integrated feedback control
for flyback
Superior Performance
1-Cell
up to 5 series cells
up to 5 series cells
Cradle chargers are used for applications with a removable battery pack, which is charged externally from the portable device. Our cradle charger products are designed to work together with the AC/DC converter in the charging cradle to provide current and voltage regulation functions as well as battery safety. These charger solutions are easy to use and allow the system designer to achieve reliable performance with a reduced bill of materials.
Log in to your account
Create New Account