Supervisory

Easy to Use
Leveraging proprietary
assembly &
packaging technology
Leading Power Density
Reduces space requirements

Less Design Work
High integration
simplifies designs

MPS automotive supervisors offer an easy way to enhance system oversight using minimal board space. Our Power Good supervisors accurately monitor for correct supply voltage conditions, while our watchdog timers help ensure that system microcontrollers are operating correctly.

Show Columns
Status
VCC (min) (V)
VCC (max) (V)
Iq (typ) (µA)
Vthreshold (typ) (V)
Reset Threshold Accuracy (±%)
tdelay (ms)
LDO Iout (mA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Package
Grade
MPL
VCC (min) (V)
VCC (max) (V)
Iq (typ) (µA)
Vthreshold (typ) (V)
Reset Threshold Accuracy (±%)
tdelay (ms)
LDO Iout (mA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Package
Grade
2.1-10000
QFN-6
SOIC-8
TSOT23-6
TSSOP16
TSSOP16 EP
Industrial
Automotive
Has MPL
MPQ2420-AEC1
ACTIVE

75V, 0.3A, Synchronous Step-Down Converter with Watchdog

4.5 75 0.02 4.2 4.3 TSSOP16 Automotive 0
MPQ2420A-AEC1
NEW

75V, 0.3A, Synchronous Step-Down Converter with Watchdog AEC-Q100 Qualified

TSSOP16 EP Automotive 0
MPQ6411-AEC1
ACTIVE

Windowed Watchdog Timer

4.8 5.2 6 4.6 SOIC-8 Industrial 0
MPQ6400-AEC1
ACTIVE

Low Quiescent Current Programmable-Delay Supervisory Circuit AEC-Q100 Qualified

1.8 5.5 1.6 3.07 1 2.1-10000 QFN-6, TSOT23-6 Automotive 0
No more part left for display.