Step-Down Controllers

High Power Efficiency
EMI optimization

Superior Performance
Excellent efficiency
and reliability
Design Flexibility
Wide Vin range &
light load

MPS offers a full variety of DC/DC step-down solutions designed to operate directly from a 12V/24V battery or at the point of load. Choose from highly power dense integrated converters with low-Rdson FETs, or flexible controllers with external FETs to easily address high current requirements. Our solutions help address common automotive design challenges like load-dump tolerance, EMI limits, and operation above or below AM band.

Show Columns
Status
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
fsw (max) (kHz)
Iq (typ) (mA)
Vfb (V)
PG
SS
Max Duty Cycle (%)
Special Features
Package
Grade
MPL
Regulated Outputs
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
fsw (max) (kHz)
Iq (typ) (mA)
Vfb (V)
PG
SS
Max Duty Cycle (%)
Special Features
Package
Grade
Yes
External
Frequency Adjustable
Hiccup Current Limit
QFN-20 (3x4)
TSSOP20 EP
Automotive
Has MPL
MPQ2908A-AEC1
ACTIVE

Automotive Grade. 4V-60V Input, Current Mode, Synchronous Step-Down Controller

1 4 60 1000 0.75 0.8 Yes External 1 Frequency Adjustable, Hiccup Current Limit QFN-20 (3x4), TSSOP20 EP Automotive 0
MPQ2918-AEC1
ACTIVE

Automotive Grade. 4V-40V Input, Current Mode, Synchronous Step-Down Controller

1 4 40 1000 0.75 0.8 Yes External 1 Frequency Adjustable, Hiccup Current Limit QFN-20 (3x4), TSSOP20 EP Automotive 0
No more part left for display.