Brushless DC Pre-Drivers

Extensive Protections
Diagnostic capabilities

Wide Input Voltages
Broad application
requirements coverage
Less Parts
Internal current sensing
eliminates external components

MPS brushless DC motor pre-drivers are designed to drive brushless DC motors (BLDC) and permanent magnet synchronous motors (PMSM) used in robotics, industrial, automotive, and consumer applications, such as power tools, fans, pumps, and E-bikes. MPS parts can be used from 5V to 100V, and spin motors larger than 1,000 W. Unique features include boosted gate drive supplies, programmable dead time, full protection features, and 100% duty cycle capability. Single-channel and three-channel parts are available with optional features like built-in buck regulators, current sense amplifiers, and Hall commutation logic. Some parts are qualified for automotive use (AEC-Q100).

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Package
Grade
MPL
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Package
Grade
1
3
QFN-28 (4x5)
SOIC-8 EP
Automotive
Has MPL
MPQ18024-AEC1
NEW

100V, 4A, High-Frequency, Half-Bridge Gate Driver AEC-Q100 Qualified

9 18 1 4 SOIC-8 EP Automotive 0
MPQ6531-AEC1
NEW

5V to 60V, Three-Phase Brushless DC Motor Pre-Driver AEC-Q100 Qualified

5 60 3 QFN-28 (4x5) Automotive 0
MPQ18021HN-A
NEW

100V, 2.5A, High-Frequency, Half-Bridge Gate Driver AEC-Q100 Qualified

9 18 1 2.5 SOIC-8 EP Automotive 0
No more part left for display.