Brushed DC / Solenoid Drivers

Integrated Designs
Proprietary packaging technology

Thermal Performance
Proprietary DMOS technology

High Reliability
Internal current sensing
No external components

MPS H-bridge drivers are designed to drive DC brush motors and solenoids in consumer appliances, toys, automotive, and industrial applications. Many different interfaces are supported, including SPI control, PWM interfaces, and separate high-side and low-side controls. Parts available include ½-H-Bridge devices that can be used to regulate current in solenoids, as well as single and dual H-bridge parts to drive DC brush motors of various sizes, from 2V up to 60V and up to 5A. Some parts are qualified for automotive use (AEC-Q100).

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Control Interface
Package
Grade
MPL
Vin (min) (V)
Vin (max) (V)
Number of Half-Bridges
Iout (max) (A)
Control Interface
Package
Grade
3
4
6
PWM
SPI
QFN-24 (4x4)
QFN-24 (5x5)
Catalog
Has MPL
MPQ6526-AEC1
ACTIVE

Hex Half-Bridge Motor Driver with Serial Input Control

7 28 6 0.9 SPI QFN-24 (4x4), QFN-24 (5x5) Catalog 0
MPQ6523-AEC1
ACTIVE
Triple, half-bridge motor driver with Serial input control and AEC1 Qualified
7 28 3 0.9 SPI QFN-24 (4x4) Catalog 0
MPQ6524-AEC1
NEW

Quad Half-Bridge Motor Driver with Serial Input Control

7 28 4 0.9 PWM QFN-24 (4x4) Catalog 0
No more part left for display.