Load Switches

Conserves Power
Precise current monitoring

High Integration
Full safety features &
fast protection response
Leading Power Density
Reduces space requirements

Automotive load switches enable precise power distribution control throughout the vehicle, and can protect against unwanted events like overvoltage and over-current faults.

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (mA)
Channels
Enable
Rds(on) (mΩ)
Special Features
Grade
Package
MPL
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Iq (mA)
Channels
Enable
Rds(on) (mΩ)
Special Features
Grade
Package
3
Output Discharge
Power Good
Programmable Current Limit
Adjustable Current Limit
Thermal Protection
External Soft Start
Automotive
QFN-12 (2x2)
QFN-22 (3x5)
Has MPL
MPQ5069-AEC1
NEW

28V, 7mΩ RDS(ON) Hot-Swap Protection Device with Current Monitoring, AEC-Q100 Qualified

-0.3 36 15 12.5 1 1 7 Adjustable Current Limit, Thermal Protection, External Soft Start Automotive QFN-22 (3x5) 0
MPQ5073-AEC1
NEW
Automotive Grade. 5.5V, 2A Low RDSON Load Switch with Programmable Current Limit
0.5 5.5 2 2 1 3 50 Output Discharge, Power Good, Programmable Current Limit Automotive QFN-12 (2x2) 0
No more part left for display.