LDO

Easy to Use
Leveraging proprietary
assembly &
packaging technology
Leading Power Density
Reduces space requirements

Less Design Work
High integration
simplifies designs

MPS low dropout regulators are a great fit for lower current automotive subsystems that need to minimize battery drain. Our LDOs are designed to run directly off of 12V batteries or 5V power rail, and offer great power supply rejection in a compact size.

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Iout (mA)
Vout (min) (V)
Vout (max) (V)
Iq (typ) (µA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Accuracy (±%)
Noise (µVrms)
Special Features
Package
Grade
MPL
Vin (min) (V)
Vin (max) (V)
Iout (mA)
Vout (min) (V)
Vout (max) (V)
Iq (typ) (µA)
PSRR @ 1kHz (dB)
Vdropout (mV)
Accuracy (±%)
Noise (µVrms)
Special Features
Package
Grade
100 (IO:250mA)
140 (IO:1000mA)
300 (IO:500mA)
420 (IO:300mA)
620 (IO:150mA)
Low Dropout
Current Limiting
Power Good
MSOP-8E
QFN-6 (2x2)
QFN-8 (2x2)
QFN-8 (2x3)
QFN-8 (3x3)
SOIC-8
TSOT23-5
Industrial
Automotive
Has MPL
MPQ2013A-AEC1
NEW

40V, 150mA, Low Quiescent Current Linear Regulator with EN Pin

2.5 40 150 1.215 15 3.2 41 620 (IO:150mA) 2 Current Limiting QFN-6 (2x2), QFN-8 (3x3) Automotive 0
MPQ20073-AEC1
NEW

2A, 1.3V–6.0V DDR Memory Termination Regulator AEC-Q100 Qualified

1.3 6 2000 1300 2 MSOP-8E Automotive 0
MPQ2019-AEC1
ACTIVE

40V, 300mA, Low-Quiescent Current Adjustable Output Linear Regulator

3 40 300 1.2 15 10 45 420 (IO:300mA) 2 Current Limiting, Power Good SOIC-8 Automotive 0
MPQ20051-AEC1
ACTIVE
Low Noise, High PSRR, 1A Linear Regulator with AEC-Q100 qualified
2.5 5.5 1000 0.8 5 110 63 140 (IO:1000mA) 2 13 Current Limiting QFN-8 (3x3) Automotive 0
MPQ8904-AEC1
ACTIVE

Automotive Grade 500mA Linear Regulator

2.5 6.5 500 0.5 5 140 78 300 (IO:500mA) Current Limiting, Power Good QFN-8 (2x3) Automotive 0
MPQ2013-AEC1
ACTIVE

40V, 150mA, Low Quiescent Current Linear Regulator

2.5 40 150 1.25 15 3.2 41 620 (IO:150mA) 2 Current Limiting QFN-6 (2x2), QFN-8 (3x3) Industrial 0
MPQ20056-AEC1
ACTIVE
Low-Noise, High-PSRR, 250mA Linear Regulator AEC-Q100 Qualified
2.5 5.5 250 0.8 5 150 63 100 (IO:250mA) 2 13 Current Limiting QFN-8 (2x2), TSOT23-5 Automotive 0
MPQ2029-AEC1
ACTIVE

Automotive grade, 40V, 500mA, Low-Quiescent Current Adjustable Output Linear Regulator

3 40 450 1.2 15 10 45 Low Dropout 2 Current Limiting SOIC-8 Automotive 0
No more part left for display.