Half-Bridge

Easy to Use
Leveraging proprietary
assembly &
packaging technology
Leading Power Density
Reduces space requirements

Less Design Work
High integration
simplifies designs

MPS offers a comprehensive portfolio of automotive motor driver solutions including H bridges, half bridge drivers and pre-drivers, 3-phase motor drivers, and more. Our solutions are engineered for maximum design flexibility, such as scalable product families that can drive single to multiple output channels.

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Isw Limit (A)
Type
Total Pout (max) (W)
Efficiency (%)
THD+N (%)
PSRR (dB)
Grade
Package
MPL
Vin (min) (V)
Vin (max) (V)
Isw Limit (A)
Type
Total Pout (max) (W)
Efficiency (%)
THD+N (%)
PSRR (dB)
Grade
Package
Mono Half-Bridge
Automotive
Has MPL
MPQ8039-AEC1
ACTIVE
High Current Power Half Bridge with AEC-Q100 qualified
7.5 25 9 Mono Half-Bridge 25 Automotive 0
No more part left for display.