- Products
- AC-DC
- PFC/LLC Controllers
- HR1001
HR1001
NOT RECOMMENDED FOR NEW DESIGNS
Enhanced LLC with Adaptive Dead Time and Capacitive Mode Protection
HR1001 continues to be in production for existing customers. Please consider this alternative for new designs:
HR1001B
HR1001B
LLC with Enhanced Noise-Proofing Feature
Features & Benefits
- Adaptive Dead-Time Adjustment
- Capacitive Mode Protection
- 50% Duty Cycle, Variable Frequency Control for Resonant Half-Bridge Converter
- 600V High-Side Gate Driver with Integrated Bootstrap Diode with High dV/dt Immunity High-Accuracy Oscillator
- Operates Up to 600kHz
- Two-Level Over-Current Protection: Frequency Shift and Latched Shutdown with Programmable Duration Time
- Latched Disable Input for Easy Protection
- Remote On/Off Control and Brown-Out Protection through the BO Pin
- Programmable Burst Mode Operation at Light-Load
- Nonlinear Soft Start for Monotonic Output Voltage Rise
- Available in a SOIC-16 Package
… and many more!
Session textval
Session Titefor popup
- Typical Pmax (W)600
- TypeResonant Controller
- Control MethodAnalog
- Capacitive Mode ProtectionYes
- Adaptive Dead Time ControlYes
- High-Voltage Start-UpNo
- Package (mm)SOIC-16
- Vref (V)2
- Vin (min) (V)120
- Vin (max) (V)431.3
- Iop (mA)3
- Iq (mA)1.2
- fsw (max) (kHz)600
- Vbr (V)618
- Vfb (V)2
- GradeCatalog
- Power Range DefinedNo
- Active PFCNo
- IsolatedYes
- Isolated LLCYes
- Isolated FlybackNo
- Vac (max) (V)305
- Pout (max) (W) (Recommended)600
- Vac (min) (V)85
- Non-IsolatedNo
- Internal MOSFETYes
- Low Side RectificationNo
- High Side RectificationNo
- Secondary Synchronous RectificationNo
- Vin (max) (V) AC305
- Vin (min) (V) AC85
The HR1001 is an enhanced LLC controller which provides new features of adaptive dead time adjustment (ADTA) and capacitive mode protection (CMP). The adaptive dead time adjustment automatically inserts a dead time between the two complimentary gate outputs. This is ensured by keeping the outputs off while sensing the dv/dt current of the half-bridge switching node. The ADTA features easier design, lower EMI, and higher efficiency. HR1001 incorporates anti-capacitive mode protection which prevents potentially destructive capacitive mode switching if the output is shorted or has a severe over load. This feature protects the MOSFET during abnormal condition, making the converter robust. HR1001 has a programmable oscillator that sets both the maximum and minimum switching frequencies. It starts up at a programmed maximum switching frequency and decays until the control loop takes over to prevent excessive inrush current. HR1001 enters a controlled burst-mode operation at light-load to minimize the power consumption and tighten output regulation. HR1001 provides rich protection features which include two-level OCP with external latch shutdown, auto-recovery, brown in/out, CMP, and OTP, improving converter design safety with minimal extra components.
-
Show more
Show less
Features & Benefits
- Adaptive dead-time adjustment
- Capacitive mode protection
- 50% Duty Cycle, Variable Frequency Control For Resonant Half-Bridge Converter
- 600V High-Side Gate Driver with Integrated Bootstrap Diode with High dv/dt immunity
- High-Accuracy Oscillator
- Operates up to 600kHz
- Two-Level Over-Current Protection: Frequency-Shift and Latched Shutdown with Programmable Duration Time
- Latched Disable Input for Easy Protections
- Remote ON/OFF Control and Brown-Out Protection through the BO Pin
- Programmable Burst-Mode Operation at Light-Load
- Non-Linear Soft-Start for Monotonic Output Voltage Rise
- SOIC-16 package
Active Part Numbers:
HR1001GS-Z HR1001GS
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
HR1001 Resources
-
PRODUCT CATEGORY
AC-DC PRODUCT SELECTORPRODUCT CATEGORY -
PRODUCT CATEGORY
LLC CONTROLLERPRODUCT CATEGORY -
PRODUCT
HR1008PRODUCTDigital, Current Mode LLC Controller, HV Current Source for Start-Up, Configurable X-Capacitor Discharger
-
ARTICLE
HOW TO DESIGN A HALF-BRIDGE LLC RESONANT CONVERTER WITH A CENTER-TAPPED TRANSFORMERARTICLELLC resonant converters have become a cornerstone in power electronics, and widely adopted across various markets due to their ability to achieve high efficiency while minimizing electromagnetic interference (EMI) through soft-switching techniques. LLC topology offers several configurations optimized for specific applications. In particular, there are two prominent configurations for the primary s...
-
PRODUCT
MP6925APRODUCTFast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching
-
PRODUCT
MP6908APRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6908PRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6924APRODUCTFast Turn-Off, CCM/DCM Compatible, Dual LLC Synchronous Rectifier with lmproved Noise Immunity
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
PRODUCT
HR1000APRODUCTResonant half-bridge controller
-
PRODUCT
MP6924PRODUCTFast Turn-Off, CCM/DCM Compatible Dual LLC Synchronous Rectifier with Low Sleep Mode Current
-
PRODUCT
HR1002APRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment and Capacitive Mode Protection
-
PRODUCT
HF920BPRODUCT900V, Fixed-Frequency, EMI-Optimized Flyback Regulator with Ultra-Low Standby
-
PRODUCT
MP44018APRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced Light-Load Efficiency
-
PRODUCT
MP6928APRODUCTFast Turn-Off, Dual-Channel Intelligent Rectifier with Adaptive Forward Regulation Voltage and Ultra-Low Sleep Mode Current
-
PRODUCT
MP6973PRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/14mΩ MOSFET with Slew Rate Detection
-
PRODUCT
HR1002PRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment
-
PRODUCT
MP6972PRODUCTCCM/DCM Flyback Ideal Diodewith Integrated100V/17mΩ MOSFETwith Slew Rate Detection
-
PRODUCT
MP6908LPRODUCTFast Turn-Off Intelligent Rectifier with No Auxiliary Winding Requirement
-
PRODUCT
MP4078PRODUCTPrimary-Side Control, CV Output, Single-Stage Offline Controller with Active PFC
-
PRODUCT
HFC0100PRODUCTQuasi-Resonant Flyback Controller
-
PRODUCT
MP171APRODUCT700V, Non-Isolated, Offline Regulator, Up to 60mA Output Current with Improved EMI Performance
-
PRODUCT
MP6919PRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/13mΩ MOSFET and No Need for Auxiliary Winding
-
PRODUCT
MP172APRODUCT700V, Non-Isolated, Offline Regulator, Up to 120mA Output Current with Improved EMI Performance
Log in to your account
Create New Account