MP2370
Active Part Numbers:
MP2370DJ-LF-P MP2370DJ-LF-Z
Meaning of P & Z
Evaluation Tools

EV2370DJ-00A Evaluation Kit 1.2A, 24V, 1.4MHz Step-Down White LED Driver Evaluation Board
The EV2370DJ-00A is an evaluation board for the MP2370DJ, a monolithic step-down white LED driver with a built-in power MOSFET. It is configured for driving one 3W white LED device.
The MP2370 achieves 1.2A peak output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes cyclebycycle current limiting and thermal shutdown.
The MP2370 requires a minimum number of readily available standard external components.
The MP2370 is available in TSOT23-6 package.
Log in to your account
Create New Account