MP4034
Active Part Numbers:
MP4034GS-P MP4034GS-Z
Meaning of P & Z
Evaluation Tools

8EV4034-S-00A Evaluation Kit 5VAC-265VAC/50Hz, 40V/130mA Primary-Side-Controlled, Offline, LED Driver Evaluation Board
The EV4034-S-00A Evaluation Board demonstrates the capabilities of the MP4034: a primary-side-controlled, offline, LED lighting controller that eliminates secondary feedback components.
The EV4034-S-00A typically drives a 5W LED string with a 40VTYP, 130mA LED load from 85VAC to 265VAC at 50Hz.
The EV4034-S-00A has excellent efficiency and meets IEC61547 surge immunity and EN55015-conducted EMI requirements. It has multiple protections, including open-circuit protection, short-circuit protection, a cycle-by-cycle current limit, and over-temperature protection.
EV4034-S-00B
85VAC-265VAC/50Hz, 10V/350mA Primary-Side-Controlled, Offline, LED Driver Evaluation Board
EV4034-S-00C
85VAC-265VAC/50Hz, 40V/150mA Non-Isolation Off-line LED Driver Evaluation Board
EV4034-S-00D
85VAC-265VAC/50Hz, 10V/350mA Non-Isolation Off-line LED Driver Evaluation Board
Log in to your account
Create New Account