Synchronous Rectifiers Flyback Topology

High Efficiency
Industry leading performance

Increased Reliability
CCM/DCM/QR Modes

Low BOM
Innovative proprietary
packaging technology

Show Columns
Status
Pout (max) (W)
Type
fsw (max) (kHz)
Drain Rating
Iop (mA)
Iq (mA)
VDD (min) (V)
VDD (max) (V)
Rds(on) (mΩ)
Light-Load Function
Grade
Package
Pout (max) (W)
Type
fsw (max) (kHz)
Drain Rating
Iop (mA)
Iq (mA)
VDD (min) (V)
VDD (max) (V)
Rds(on) (mΩ)
Light-Load Function
Grade
Package
Regulator
Controller
Ideal Diode
No
Yes
Catalog
SOIC-8
SOIC8-7
SOT23-6
TO220
TSOT23-5
TSOT23-6
MP6919
NEW

CCM/DCM Flyback Ideal Diode with Integrated 100V/13mΩ MOSFET and No Need for Auxiliary Winding

Ideal Diode 400 100 2.4 0.11 4.5 13 13 No SOIC-8
MP6910A
NEW
Fast Turn-off Intelligent Rectifier
30 Ideal Diode 250 100 8 0.25 8 24 15 No Catalog SOIC-8, TO220
MP6908
ACTIVE

Fast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding

150 Controller 400 180 No Catalog SOIC-8, SOT23-6
MP6909
NEW

Fast Turn-Off Intelligent Rectifier with Turn On Slew Rate Detection

150 Controller 400 2.9/1.72 0.105 4 13 No TSOT23-6
MP6908A
NEW

 Fast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding

150 Controller 600 180 2.9/1.72 0.1 4 13 No TSOT23-6
MP9989
NEW

CCM/DCM Flyback Ideal Diode with Integrated 100V/10mΩ MOSFET and No Need for Auxiliary Winding

Regulator 100 4 0.11 4.5 13 10 No SOIC-8
MP6901
ACTIVE
High Noise Immunity, Fast Turn-off Intelligent Rectifier for Flyback
150 Controller 400 180 8 2 6 27 No Catalog SOIC-8, TSOT23-5
MP6902
ACTIVE

Fast Turn-off Intelligent Rectifier w/Light Load Management for Flyback

150 Controller 300 180 8 0.25 6 27 No Catalog SOIC-8
MP6914
ACTIVE

Ideal Diode for Solar Panel Bypass

25 Regulator 30 1 0.09 6 24 5.3 No Catalog
MP6920
ACTIVE
Fast Turn-Off Intelligent Rectifier with Integrated 10mO 60V FET, VOUT up to 12V
25 Regulator 300 60 5 8 24 10 No Catalog
MP6960
ACTIVE
Fast Turn-off Intelligent Rectifier with CC/CV Controller
90 Regulator 400 180 8 8 8 24 No Catalog SOIC-8
MP6906
ACTIVE

Fast Turn-Off Intelligent Rectifier with Very Low Voltage Forward Regulation

150 Controller 400 180 8 2 4.2 35 Yes Catalog SOIC-8, TSOT23-6
MP6907
ACTIVE

Fast Turn-off Flyback Synchronous Rectifier that Supports CCM, DCM and QR Operation Modes

150 Controller 400 180 8.5 2.5 4.2 35 Yes Catalog SOIC-8, TSOT23-6
MP6902A
ACTIVE

Fast Turn-off Intelligent Rectifier MP6902 in a TSOT23-6 Package

150 Controller 400 180 8 2 8 24 Yes Catalog TSOT23-6
MP6900
NRFND
Fast Turn-off Intelligent Rectifier for Flyback
150 Controller 400 180 8 2 6 27 No Catalog SOIC-8, TSOT23-5
MP6905
NRFND
Fast turn off, Intelligent Synchronous Rectifier with Vfwd=30mV for flyback converters
150 Controller 400 180 8 2 8 24 Yes Catalog SOIC8-7
No more part left for display.