PFC Boost/Flyback

Integrated Designs
Proprietary packaging technology

Less Design Work
High integration
simplifies designs
High Efficiency
Industry leading performance

Show Columns
Status
Vac (min) (V)
Vac (max) (V)
fsw (max) (kHz)
Control Method
Type
Vfb (V)
Iq (mA)
Iop (mA)
Grade
Package
MPL
Vac (min) (V)
Vac (max) (V)
fsw (max) (kHz)
Control Method
Type
Vfb (V)
Iq (mA)
Iop (mA)
Grade
Package
Boost/Buck Boost
Controller
Catalog
DIP8
SOIC-8
Has MPL
MP44010
ACTIVE

Offline PFC Controller, Boundary Conduction Mode, Ultra Low Start Up current (15uA)

85 305 150 Boost/Buck Boost Controller 2.5 0.46 1.6 Catalog DIP8, SOIC-8 0
MP44011
ACTIVE

Offline PFC Controller, Boundary Conduction Mode with Harmonic Injection

85 305 150 Boost/Buck Boost Controller 2.5 0.46 1.6 Catalog SOIC-8 0
MP44014
ACTIVE

Offline PFC controller, boundary conduction mode

85 305 150 Boost/Buck Boost Controller 2.5 2.5 3.5 Catalog SOIC-8 0
MP44014A
ACTIVE

Offline PFC controller, boundary conduction mode

85 305 150 Boost/Buck Boost Controller 2.5 2.5 3.5 Catalog SOIC-8 0
No more part left for display.