No PFC, No-Triac Dimming

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Integrated Designs
Proprietary packaging technology
minimizes external components

Show Columns
Status
Vac (min) (V)
Vac (max) (V)
fsw (max) (kHz)
Control Method
Type
Vfb (V)
Vovp (V)
Pout (max) (W)
Rds(on) (Ω)
Icharge (mA)
Ileak (µA)
VCC (max) (V)
Grade
Package
MPL
Vac (min) (V)
Vac (max) (V)
fsw (max) (kHz)
Control Method
Type
Vfb (V)
Vovp (V)
Pout (max) (W)
Rds(on) (Ω)
Icharge (mA)
Ileak (µA)
VCC (max) (V)
Grade
Package
Primary-Side Control
Offline Regulator
8
Catalog
SOIC8-7A
Has MPL
MP4034
ACTIVE
Primary-side regulator with accurate CC control for LED driver
85 305 75 Primary-Side Control Offline Regulator 6.3 8 10 0.55 1 30 Catalog SOIC8-7A 0
No more part left for display.