HV Smart LDO Regulators<1W

Show Columns
Status
Vac (min) (V)
Vac (max) (V)
Pout (max) (mW)
Type
Vref (V)
Vout (min) (V)
Vout (max) (V)
Vbr (V)
Rds(on) (Ω)
Package
MPL
Vac (min) (V)
Vac (max) (V)
Pout (max) (mW)
Type
Vref (V)
Vout (min) (V)
Vout (max) (V)
Vbr (V)
Rds(on) (Ω)
Package
Linear Regulator
Linear Controller
Has MPL
MP103
ACTIVE

Higher Power, Offline inductor-less Controller w/external BJT

85 305 800 Linear Controller 1.235 1.5 15 700 0
MP100L
ACTIVE

Offline Inductor-Less Regulator for Low Power Applications - Lower EMI

85 305 400 Linear Regulator 1.235 1.5 15 700 9.5 0
MP100
NRFND

Offline inductor-less Regulator for Low Power Application

85 305 400 Linear Regulator 1.235 1.5 15 700 9.5 0
No more part left for display.