Fluorescent Lighting

Superior Performance
Excellent efficiency
and reliability
Less Design Work
High integration
simplifies designs
Integrated Designs
Proprietary packaging technology
minimizes external components

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
fsw (max) (kHz)
Control Method
Type
Pout (max) (W)
Vfb (V)
Vbr (V)
Iq (mA)
Iop (mA)
Vovp (V)
VCC (max) (V)
Vref (V)
Grade
Package
MPL
Vin (min) (V)
Vin (max) (V)
fsw (max) (kHz)
Control Method
Type
Pout (max) (W)
Vfb (V)
Vbr (V)
Iq (mA)
Iop (mA)
Vovp (V)
VCC (max) (V)
Vref (V)
Grade
Package
LC/PRC
Resonant Controller
Catalog
SOIC-16
Has MPL
HR2000
ACTIVE

PFC+ Resonant half-bridge controller

85 305 LC/PRC Resonant Controller 150 630 1.7 1.27 16 2.5 Catalog SOIC-16 0
No more part left for display.