MSM957094-36-P-D

New

eMotion SystemTM Smart Motor for Servo Motor Applications, requires the eMotion System Virtual eBench software and the eMotion System Communication Kit

  • Quantity Price
  • 1
    $225.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MSM957094-36 is part of a family of fully integrated eMotion SystemTM smart motor solutions for servo motor applications. This 57mm (NEMA 23), 94W power motor integrates a brushless DC motor and driver module. The user can choose from one of three options: speed control mode, position control mode, or speed/position control mode. Two control interface options are available: an RS485 interface or a PULSE/DIR interface.

Easy-to-use GUI software provides flexibility as it allows users to optimize the design online through the RS485 control interface. The parameters are saved in the motor’s non-volatile memory. A design guide for the GUI is available for download at www.monolithicpower.com

In addition to the fully integrated eMotion SystemTM smart motor solutions, the driver modules can be ordered separately for customization into different motor types. The MMP757094-36 is the driver module part number.

This Smart Motor requires the eMotion System Virtual eBench software and the eMotion System Communication Kit.

Unboxing Smart Motors

Product Features

  • 18V to 70V Input Voltage Range
  • Max. 94W Continuous Power Output
  • 0.3N-m Rated Torque (0.9N-m Peak Torque)
  • 0.3° Position Resolution
  • RS485 Interface and PULSE/DIR Interface
  • Position Control and Speed Control
  • Operating Temperature: 0°C - 70°C (Power Derated> 40°C)
  • Storage Temperature: -40°C - 125°C

Parametrics

  • Nominal Input Voltage (V)36
  • Operation ModePosition Control
  • Diameter (mm)57
  • Length (mm)76
  • Vin (min) (V)18
  • Vin (max) (V)70
  • Continuous Power (W)94
  • Nominal Speed (RPM)3000
  • Position Resolution (deg)0.3
  • Nominal Torque (Nm)0.6
  • Peak Torque (Nm)1.8
  • Control InterfacePulse/Dir

3-Phase BLDC Controller with a High-Accuracy Angular Sensor

The MP6570 is a high-performance motor controller that incorporates field-oriented control (FOC) algorithms, SVPWM modulation technology, and an accurate embedded angle sensor. The MP6570 is used for applications with three-phase PMSM and BLDC motors.

The operation of the MP6570 supports three modes, including speed mode, position mode, and torque mode. The reference command comes from either the digital interface or the pulse-width modulation (PWM)/clock input pin. A 10-bit ADC is employed for accurate sampling of each phase current. The three-phase voltage of the motor is modulated through an SVPWM module, which has up to 12-bit resolution at a 20kHz switching frequency.

A high-speed, high-accuracy magnetic angular sensor is embedded in the IC for rotor position and speed feedback. The position sensor has a data refresh rate up to 1MHz and up to 14-bit position resolution, ideal for BLDC and PMSM motor controls, especially in applications that require high speed or position accuracy.   

Non-volatile memory (NVM) is employed in the MP6570 to store parameters programmed through the selectable I2C, SPI, or RS485 digital interface.

Application design is aided by the eMotion SystemTM Virtual Bench online developer tool.

Full protection features include over-current protection (OCP), rotor-lock protection, and input bus over-voltage (OVP) and over-current protection (OCP).

The MP6570 is available in a QFN-32 (4mmx4mm) package.


Evaluate eMotion SystemTM MSM Series Smart Motors and MMP Series Control Boards, Requires eMotion SystemTM Communicaiton Kit

The eMotion SystemTM Virtual Bench is a Windows program that allows the user to configure, program, and run MPS's eMotion SystemTM MSM series smart motors and MMP series motor controllers. It communicates through a USB interface via the RS-485 port of the motor or controller (eMotion SystemTM Communicaiton Kit)

System Requirements:

  • Operating System of Windows XP, 7 or later
  • Net Framework 4.0
  • PC with minimum of one available USB port
  • At least 22.0 MB of free space



eMotion SystemTM RS-485 Asynchronous Serial Communication Device to Connect to eMotion SystemTM Smart Motors and Control Boards, Requires eMotion SystemTM Virtual Bench Software

The RS-485 Asynchronous Serial Communication Device is designed to work with the MPS eMotion SystemTM Smart Motors and Control boards through USB and the RS-485 interface. Together with the MPS eMotion SystemTM Virtual Bench Software, it proivdes a quick and easy way to evaluate the performance of MPS smart motors and motor modules.

 

$25.00 + tax



eMotion SystemTM Smart Motor Control Board for Servo Motor Applications for Speed and Position Control, Requires the eMotion SystemTM Communicaiton Kit and eMotion SystemTM Virtual Bench Software

The MMP757094-36 is part of a family of eMotion SystemTM smart motor control boards for servo motor applications. This design is capable of delivering 94W continuous power and is designed to fit NEMA 23 format 57mm motors.

The board features an:

- Embedded angular sensor,

- FOC control

- Selectable position, speed and torque loop mode

- RS485 and PULSE/DIR input interface.

The user can choose from three options: speed control mode, position control mode, or speed/position control mode.

Easy-to-use GUI software allows users to flexibly optimize the design online through the RS485 control interface. The parameters are saved in the control boards non-volatile memory.

User can also order a complete motor (MSM957094-36).

This control board requires the eMotion systemTM communicaiton kit and eMotion systemTM virtual bench software. 

$100.00 + tax