- MPQ8896
MPQ8896
Session textval
Session Titefor popup
- Regulated Outputs4
- Vin (min) (V)4.25
- Vin (max) (V)15
- Iout (max) (A)8.5, 8.5, 10, 3
- Package (mm)QFN-35L (5x5)
- Step-Down DC/DC Converter4
- Internal LDO2
- Iq (typ) (mA)0.09, 0.022
- fsw (max) (kHz)1250
- Step-Down Converter Current (A)8.5, 8.5, 10, 3
- LDO Current (A)0.07
- Vfb (V)1.1, 1.1, 1.1, 1.8
- PGYes
- SSInternal
- GradeIndustrial
The MPQ8896 is a complete power management IC (PMIC) that integrates four high-efficiency, step-down DC/DC converters and a flexible logic interface for DDR5.
The MPQ8896 provides four channel buck outputs. Buck A and buck B can be configured as a dual-phase interleaving buck converter with current-sharing performance. Buck C and buck D can be configured as two single-phase buck converters that are designed to support the specific DDR5 power requirements.
The DC/DC converters provide constant-on-time (COT) control for fast transient response. The configurable 500kHz to 1250kHz switching frequency (fSW) greatly reduces external inductor and capacitor size.
Full protection features include under-voltage lockout (UVLO), over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and thermal shutdown.
The MPQ8896 requires a minimal number of external components, and it is available in a space-saving QFN-35L (5mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Wide 4.25V to 15V Input Voltage (VIN) Range
- JEDEC PMIC5020 Power Management IC (PMIC) Specification Rev 1.0 Compliant
- Adaptive Constant-On-Time (COT) for Ultra-Fast Transient Response
- Four High Efficiency Step-Down Regulators:
- Buck A: 8.5A DC/DC Converter
- Buck B: 8.5A DC/DC Converter
- Buck C: 10A DC/DC Converter
- Buck D: 3A DC/DC Converter
- Buck A/B Support Up to 17A of Continuous Current in Dual-Phase Mode
- I2C/I3C Configurable Output Voltage (VOUT) with Slew Rate Control:
- SWA/B/C: 0.8V to 1.435V in 5mV Steps, or 0.6V to 1.235V in 5mV Steps
- SWD: 1.5V to 2.135V in 5mV Steps, or 2.2V to 2.835V in 5mV Steps
- Configurable Switching Frequency (fSW): 500kHz to 1250kHz
- Differential VOUT Remote Sense
- Two Low-Dropout (LDO) Regulators:
- VOUT_1V: 0.9V to 1.2V in 0.1V Steps
- VOUT_1.8V: 1.7V to 1.9V in 0.1V Steps
- Fully Compliant with I2C and I3C Specifications
- Accurate VOUT, Current, Power, and Junction Temperature (TJ) Monitoring
- Open-Drain Power Good (PG) Indication and General Status Interrupt
- Configurable Slave Address via the Multiple-Time Programmable (MTP) Memory
- Selectable Pulse-Frequency Modulation (PFM)/Pulse-Width Modulation (PWM) Mode, Adjustable Frequency, and Current Limit
- Pre-Biased Start-Up
- Over-Current Protection (OCP)
- Under-Voltage Protection (UVP)
- Under-Voltage Lockout (UVLO)
- Thermal Shutdown
- Over-Voltage Protection (OVP)
Available in a QFN-35L (5mmx5mm) Package
Active Part Numbers:
MPQ8896GU-xxxx-Z MPQ8896GU-xxxx-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ8896 Resources
-
ARTICLE
TAMING THE BEAST: MEMORY EFFICIENCY IN AN AI/CRYPTO WORLDARTICLEThe planet is facing a crisis in energy demand versus supply, and datacenters are at the center of this dilemma due to the increasing demand from new data-intensive applications. This article will explore the causes of datacenter inefficiency and speculate on methods to improve that efficiency. It will also acknowledge the US Department of Energy’s analysis on energy efficiency, which provides a b...
-
APPLICATION
SERVER DDR5APPLICATIONDDR5 SDRAM (synchronous dynamic random-access memory) is the latest generation of DDR memory. Memory & Storage Solutions It is the successor to DDR4 and offers significant improvements in speed, capacity, and power efficiency. DDR5 memory modules are designed for use in personal computers, workstations, and servers There are three types of DDR5 server memory mod...
-
APPLICATION
SERVERS (DDR5 POWER)APPLICATIONDDR5 SDRAM (synchronous dynamic random-access memory) is the latest generation of DDR memory. It is the successor to DDR4 and offers significant improvements in speed, capacity, and power efficiency. DDR5 memory modules are designed for use in personal computers, workstations, and servers. Key benefits of DDR5 memory modules include: Higher speeds: DDR5 memory modules can operate at speeds ...
-
PRODUCT CATEGORY
POWER MANAGEMENT IC (PMIC)PRODUCT CATEGORY -
PRODUCT
MP5516NPRODUCTWide 2.65V to 16V Input, 6A, High-Efficiency, Power Loss Protection PMIC with Integrated E-Fuse
-
PRODUCT
MP5519PRODUCT2.65V to 16V, 6A, Power Loss Protection IC with E-Fuse
-
PRODUCT
MPQ8897PRODUCT12V Power Management IC with I2C/I3C Interface for DDR5
-
PRODUCT
MP5472PRODUCT12V, 6A, Fully Integrated Dual-Output PMIC with I2C Interface and Flexible System Configurations
-
PRODUCT
MP5446APRODUCT2.7V to 5.5V with Quad Peak 6A, Short EN On/Off Delay Buck Converters and Dual LDOs PMIC with I2C Interface
-
PRODUCT
MPQ70160FS-AEC1PRODUCTMPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5446PRODUCT2.7V to 5.5V with Quad Peak 6A, Buck Converters and Dual LDOs PMIC with I2C Interface
-
ARTICLE
SELECTING THE OPTIMAL POL CONVERTERS FOR AN AUTOMOTIVE SOC POWER TREEARTICLEAdvanced driver assistance systems (ADAS) and infotainment system-on-chips (SoCs) have increasingly higher power demands to meet the need for higher computing power. An SoC can require separate power rails, with currents ranging from hundreds of amperes (A) to a few mA. Building off of optimized pre-regulator design for an automotive SoC, this article will take a deep dive into the intricacies of ...
-
PRODUCT
MP8795HPRODUCT16V, 20A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MP5475PRODUCTFully Integrated, 12V, 6A, Quad-Buck PMIC with I2C, Telemetry, and Flexible System Configurations
-
PRODUCT
MP5520PRODUCT2.7V to 16V, Power Loss Protection Management IC with Dual E-Fuses and Power-Sharing Function
-
PRODUCT
MP5470BPRODUCT4V to 16V, Power Management IC with Four 3A/3A/2A/2A Buck Converters and Flexible System Setting via I2C and MTP
-
PRODUCT
MP5516PRODUCT2.65V to 16V, 6A, Power Loss Protection Management IC with E-Fuse
-
PRODUCT
MPQ7930-AEC1PRODUCTMPSafeTM QM, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5491PRODUCTQuad-Channel, Laser Diode Current Source IC for Optical Modules
-
PRODUCT
MP5493PRODUCT36V, 0.6A, 550kHz, Synchronous Buck Supercapacitor Charger and Boost for PLC Mode
-
PRODUCT
MP5490PRODUCTFully Integrated Power Management Solution with 4-Channel IDACs and Multi-Channel ADCs with Negative Bias for Optical Modules
-
PRODUCT
MP5424PRODUCT5V PMIC with Four 4.5A/2.5A/4.5A/2A Buck Converters, 3 LDOs, 1 Load Switch, and Flexible System Settings via the I2C and MTP
-
PRODUCT
MP8792PRODUCT16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking
-
PRODUCT
MP5479PRODUCT2.7V to 5.5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 5 LDOs, and Configurable System Settings via the I2C and MTP
Log in to your account
Create New Account