MPQ4559-AEC1
NOT RECOMMENDED FOR NEW DESIGNS
55V, 1.5A, 2MHz(Adj.) Industrial-Grade Buck Converter With AEC-Q100 Qualified
MPQ4559-AEC1 continues to be in production for existing customers. Please consider this alternative for new designs:
MPQ4572GQBE-AEC1
Active
MPQ4572GQBE-AEC1
Active
High-Efficiency, 2A, 60V, Fully Integrated, Synchronous Buck Converter, AEC-Q100 Qualified
Features & Benefits
- Wide 4.5V to 60V Operating Input Range
- 2A Continuous Output Current
- High-Efficiency, Synchronous Mode Control
- 250mΩ/45mΩ Internal Power MOSFETs
- Configurable Frequency Up to 2.2MHz
- 180° Out-of-Phase SYNC Out Clock
- 40μA Quiescent Current
- Low Shutdown Mode Current: 2μA
- FB-Tolerance: 1% at Room Temp, 2% at Full Temp
- Selectable AAM or Forced CCM Operation during Light-Load Conditions
- Internal 0.45ms Soft Start
- Remote EN Control
- Power Good Indicator
- Low-Dropout Mode
- Over-Current Protection (OCP)
- Short-Circuit Protection with Hiccup Mode
- VIN Under-Voltage Lockout (UVLO)
- Thermal Shutdown
- Available in a QFN-12 (2.5mmx3mm) Package
- Available in a Wettable Flank Package
- Available in AEC-Q100 Grade-1
… and many more!
Active Part Numbers:
MPQ4559DQ-AEC1-LF-P MPQ4559DQ-AEC1-LF-Z
Meaning of P & Z 
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-SE2512-2R2
Semi-Shielded Inductor 2.2µH
2.2
72
2.5
2.7
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
72
2.5
2.7
MPL-AT2010-2R2
Low-Profile Molded Inductor 2.2µH
2.2
125
2
2.6
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
125
2
2.6
MPL-AT2514-2R2
Low-Profile Molded Inductor 2.2µH
2.2
70
2.6
3.4
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
2.2
70
2.6
3.4
Show more
Log in to your account
Create New Account