MPQ4230

36V, 6A Peak, Buck-Boost Converter with I2C Interface for Automotive Power Delivery, AEC-Q100

MPQ4230

NOT RECOMMENDED FOR NEW DESIGNS

36V, 6A Peak, Buck-Boost Converter with I2C Interface for Automotive Power Delivery, AEC-Q100

MPQ4230 continues to be in production for existing customers. Please consider this alternative for new designs:

MPQ4232AGVE-AEC1

Active

MPQ4232AGVE-AEC1

Active

36V, 6A Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface, AEC-Q100 Qualified

Features & Benefits

  • 6A Buck-Boost Converter with Four Integrated MOSFETs
  • 3V to 36V Operating Input Voltage (VIN) Range, 2.7V Falling Voltage
  • 1V to 24V Output Voltage (VOUT) Range
  • I2C-Configurable Reference Voltage (VREF) Range: 0.1V to 2.147V with 1mV Resolution
  • Up to 98.14% Peak Efficiency
  • Integrated 5V/60mA Low-Dropout (LDO) Regulator to Supply External Microcontroller Unit (MCU)
  • Selectable Input or Output Constant-Current (CC) Limit with 5% Accuracy via Factory Trimming
  • Accurate Output Current (IOUT) Monitor
  • Selectable 280kHz, 400kHz, or 530kHz Switching Frequency (fSW) with Frequency Spread Spectrum (FSS)
  • Selectable Automatic Pulse-Frequency Modulation (PFM) or Pulse-Width Modulation (PWM) Mode and Forced PWM (FPWM) Mode
  • Configurable I2C Target Address Supported by the ADDR Pin and I2C Register
  • Line Drop Compensation
  • I2C, Alert, and One-Time Programmable (OTP) Memory
  • Enable (EN) Shutdown Passive Discharge
  • Available in a QFN-19 (4mmx5mm) Package with Wettable Flanks
  • Available in AEC-Q100 Grade 1

… and many more!

Design Resources

Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Learn about our Evaluation Kit
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.