- MPC11057-54-0750-0100
MPC11057-54-0750-0100
Session textval
Session Titefor popup
Description
The MPC11057-54-0750-0100 is a high-efficiency, non-isolated LLC-DCX power card with a fixed 10:1 ratio. It operates from a 40V to 60V DC primary bus voltage, and can deliver a 4V to 6V output voltage (VOUT) and up to 750W of continuous power at a typical 54V input voltage (VIN).
The built-in multiple-time programmable (MTP) memory can store and restore device configurations. The fault status, VIN, VOUT, current, and temperature can be easily monitored via the communication interface. The MPC11057-54-0750-0100 is available in a surface-mount (53mmx18mmx6.8mm) package.
-
Show more
Show less
Features & Benefits
- Supports Up to 139A Continuous Load Current
- PMBus/I2C Interface
- Built-In Non-Volatile Memory (NVM) to Store Custom Configurations
- Input Voltage (VIN), Output Voltage (VOUT), Output Current (IOUT), Output Power (POUT), and Temperature Monitoring
- VIN Under-Voltage Lockout (UVLO), Output Over-Voltage Protection (OVP) and Under-Voltage Protection (UVP), Over-Current OCP_TDC/OCP_SPIKE Protections, and Over-Temperature Protection (OTP)
- Available in a Surface-Mount (53mmx18mmx6.8mm) Package
Active Part Numbers:
MPC11057-54-0750-0100-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPC11057-54-0750-0100 Resources
-
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
PRODUCT CATEGORY
48V MODULESPRODUCT CATEGORY -
PRODUCT CATEGORY
48V MODULESPRODUCT CATEGORY -
PRODUCT
MPC42013PRODUCT1.6kW, Regulated Quarter-BrickDC/DC Power Module
-
ARTICLE
INTRODUCING MPS'S OPEN ACCELERATOR MODULE (OAM) POWER SYSTEM FOR AI AND HPC APPLICATIONSARTICLEAs the world transitions to a more sustainable future, there is a growing demand for energy-efficient solutions that reduce carbon emissions, and emerging fields such as artificial intelligence (AI) prove to be no exception. In response to the trend for energy-efficient solutions, MPS is committed to providing power solutions with higher efficiency toward the effort of reducing carbon emissions. T...
-
PRODUCT
MPC1100C-54-0002PRODUCTHigh-Efficiency, Non-Isolated, Fixed Ratio, 300W, Digital DC/DC Power Module
-
PRODUCT
MPC12106-54-0750-0220PRODUCTHigh-Efficiency, Fixed 4:1 Ratio, 800W Digital DC/DC Power Module
-
PRODUCT
MP2421PRODUCT24V, 20A, Synchronous Step-Down Converter
-
PRODUCT
MP29540PRODUCTDigital, Multi-Phase Controller
-
PRODUCT
MP29816-CPRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus and AVSBus Interface
-
PRODUCT
MP5088PRODUCT5.5V, 15A, Low 2mΩ RDS(ON) E-Fuse with Inrush Current Control and Current Monitoring
-
PRODUCT
MP87000-MPRODUCT90A, Intelli-PhaseTM DrMOS Solution in TLGA-41 (5mmx6mm) Package with Quiet SwitcherTM Technology
-
PRODUCT
MP2869APRODUCTDual-Loop, Digital, 16-Phase Controller with SVI3 Interface for AMD
-
PRODUCT
MPC22166-D-130PRODUCT5mm, 130A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
-
ARTICLE
MEETING THE IMPEDANCE MASK: STRATEGIES FOR PDN DESIGN AND OPTIMIZATIONARTICLEIn telecommunication applications, target impedance serves as a crucial benchmark for PDN design. It ensures that the die operates within an acceptable level of rail voltage noise, even under the worst-case transient current scenarios, by defining the maximum allowable PDN impedance for the power rail on the die. This article will focus on the optimization techniques to meet the target impedance ...
-
PRODUCT
MPQ8785PRODUCT16V, 40A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP5046PRODUCT60V, 5A E-Fuse with Configurable Current Limit and Reverse Current Protection
-
PRODUCT
MP5024PRODUCT16V, 20A, 2.8mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution with PMBus Lite
-
PRODUCT
MPQ8626PRODUCT16V, 6A, High Efficiency, Synchronous, Step-Down Converter with Adjustable Current Limit
-
PRODUCT
MPQ8633BPRODUCT16V, 20A, Synchronous, Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking
-
PRODUCT
MPQ8633APRODUCT16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking
-
PRODUCT
MPQ8643PRODUCT16V, 20A, Configurable-Frequency, Synchronous Step-Down Converter with Adjustable Current Limit and Voltage Tracking
-
PRODUCT
MP87180PRODUCT80A Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology and 5V PVCC in a TLGA-41 (5mmx6mm) Package
-
PRODUCT
MP8639PRODUCT16V, 6A, Fully Integrated, Low-IQ, Synchronous Step-Down Converter
Log in to your account
Create New Account