MP9572
Active Part Numbers:
MP9572GQB-Z MP9572GQB-P
Meaning of P & Z 
Related Products
EVL9572-QB-00A High-Efficiency, 2A, 60V, Fully Integrated Synchronous Buck Converter with 40μA IQ Evaluation Board
The EVL9572-QB-00A is an evaluation board designed to demonstrate the capabilities of the MP9572, a fully integrated, synchronous step-down converter with a wide input voltage (VIN) range. It can achieve up to 2A of continuous output current (IOUT) with peak current control for excellent transient response.
The MP9572 employs advanced asynchronous modulation (AAM) mode, which helps achieve high efficiency under light-load conditions by scaling down the switching frequency (fSW) to reduce the switching and gate driver losses.
The EVL9572-QB-00A is a fully assembled and tested evaluation board. It generates a 5V output voltage (VOUT) and load currents up to 2A from a 6V to 60V VIN range.
Learn about our Evaluation Kit
Log in to your account
Create New Account