MP8845C
NOT RECOMMENDED FOR NEW DESIGNS
5A, 6V High Efficiency Synchronous Step-Down Converter with I2C Interface
MP8845C continues to be in production for existing customers. Please consider this alternative for new designs:
MP8847
MP8847
6A, 6V, High-Efficiency, Synchronous, Step-Down Switcher with I2C Interface
Features & Benefits
- I2C-Programmable Output Range from 0.6V to 1.235V in 5mV Steps
- 2.7V to 6V Input Voltage Range
- Up to 6A Load Current
- Internal 35mO High-Side and15mO Low-Side Power MOSFETs
- I2C-Compatible Interface up to 3.4Mbps
- Factory Adjustable Switching Frequency from 0.85MHz to 2.2MHz
- Power-Saving Mode Selectable via I2C
- Internal 1ms SoftStart
- Power Good Indicator
- Current Overload and Thermal Shutdown Protection
- Available in 2mmx3mm QFN-14 Package
… and many more!
Session textval
Session Titefor popup
- Vin (min) (V)2.7
- Vin (max) (V)6
- Iout (max) (A)5
- Iq (typ) (mA)0.018
- Vfb (V)0.6
- fsw (max) (kHz)2200
- Control ModeHysteretic
- Package (mm)WLCSP-20 (1.6x2)
- GradeCatalog
- Vout (min) (V)0.6
- Vout (max) (V)1.45
- Isw Limit (typ) (A)7.5
- Regulated Outputs1
The MP8845C is a highly integrated and high frequency synchronous step-down switcher with I2C control interface. It is optimized to support up to 5A load current over an input supply range from 2.7V to 6V with excellent load and line regulation.
Constant frequency hysteretic control mode provides extremely fast transient response without loop compensation and easily achieves high efficiency under light load condition.
The output voltage level can be controlled, on-the fly through a 3.4Mbps I2C serial interface. Voltage range can be adjusted from 0.6V to 1.45V in 6.69mV steps. Voltage slew rate, switching frequency and power savings mode are also selectable through the I2C interface.
Fully protection features includes internal soft start, over current protection and over temperature protection.
The MP8845C requires a minimum number of readily available standard external components and is available in the compact WLCSP20-1.70mmx2.10mm package.
-
Show more
Show less
Features & Benefits
- 2.7V to 6V Input Voltage Range
- Up to 5A Load Current
- Internal 32mΩ High-Side, 17mΩ Low-Side Power MOSFETs
- Fixed Frequency Hysteretic Mode Control
- I2C Compatible Interface up to 3.4Mbps
- • I2C Programmable Output Range from 0.6V to 1.45V in 6.69mV Steps
- • Factory Adjustable Switching Frequency from 1MHz to 2.2MHz
- I2C Programmable Voltage Transition Slew Rate
- Power Saving Mode Selectable via I2C
- Internal Soft-Start
- Current Overload and Thermal Shutdown Protection
- Available in 20-ball WLCSP-1.70mmx2.10mm package
Active Part Numbers:
MP8845CGC-Z MP8845CGC-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP8845C Resources
-
PRODUCT CATEGORY
DIGITAL SWITCHING REGULATORPRODUCT CATEGORY -
PRODUCT
MP8850PRODUCT2.9V to 5.5V, 30A, Stackable, High-Efficiency, Synchronous Buck Converter with I2C Interface
-
PRODUCT
MP2421BPRODUCT24V, 20A, Digital, Synchronous Step-Down Converter with Differential Remote Sense and Configurable System Settings via I2C and OTP
-
PRODUCT
MP2422BPRODUCT24V, 25A, Digital, Synchronous Step-Down Converter with Differential Remote Sense and Configurable System Settings via I2C and OTP
-
PRODUCT
MP8869HPRODUCT18V, 12A, High-Efficiency, Wide-Input, Synchronous Step-Down Converter with Integrated Telemetry via I2C Interface
-
PRODUCT
MP8864PRODUCT4A, 21V High Efficiency Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP8853PRODUCT2.85V to 18V, 4A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with I2C Interface
-
PRODUCT
MP8869NPRODUCT18V, 12A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via I2C Interface
-
PRODUCT
MP8833APRODUCT1.5A Thermoelectric Cooler Controller with I2C Interface
-
PRODUCT
MP8870PRODUCT18V, 15A, Synchronous Step-Down Converter with Configurable System Settings via I2C and MTP
-
PRODUCT
MP8854PRODUCT2.85V - 18V, 4A, High-Efficiency, Wide-Input,Synchronous, Step-Down Converter withIntegrated Telemetry via I2C Interface
-
PRODUCT
MP8861PRODUCT2.85V - 18V, 6A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via I2C Interface
-
PRODUCT
MP8865PRODUCT6A, 21V High Efficiency Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP8869SPRODUCT2.85-18V, 12A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via I2C Interface
-
PRODUCT
MP8847PRODUCT6A, 6V, High-Efficiency, Synchronous, Step-Down Switcher with I2C Interface
-
PRODUCT
MP8868PRODUCT10A, 17V High Efficiency Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP8867PRODUCT8A, 17V High Efficiency Synchronous Step-Down Converter with I2C Interface
-
ARTICLE
ANALOG SIGNAL VS. DIGITAL SIGNALSARTICLEA signal is an electromagnetic or electrical current that carries data from one system or network to another. In electronics, a signal is often a time-varying voltage that is also an electromagnetic wave carrying information, though it can take on other forms, such as current. There are two main types of signals used in electronics: analog and digital signals. This article discusses the correspond...
-
ARTICLE
DIGITAL COMMUNICATION IN POWER SUPPLY APPLICATIONSARTICLEDespite the increasing popularity of digital interfaces, it is not widely understood how a power subsystem’s digital interface can benefit a specific electronic application. This article summarizes the aspects of common physical interfaces and protocols available today, using MPS digital power solutions as examples for a variety of applications. Digital communication and control benefit pow...
-
PRODUCT
MP8796BPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
REFERENCE DESIGN
VERSAL ACAP HIGHEST EFFICIENCY I2C 8 POWER RAIL REFERENCE DESIGNREFERENCE DESIGN -
REFERENCE DESIGN
VERSAL ACAP HIGHEST EFFICIENCY I2C POWER MANAGEMENT REFERENCE DESIGNREFERENCE DESIGN -
PRODUCT
MP8848PRODUCT6A, 6V, High-Efficiency, Synchronous, Step-Down Switcher with I2C Interface
-
PRODUCT
MP8845PRODUCT5A, 6V Highly-Efficiency, Synchronous, Step-Down Switcher with I2C Interface
-
PRODUCT
MP8869WPRODUCTHigh-Efficiency, 12A, 18V, Synchronous Step-Down Converter with I2C Interface
Log in to your account
Create New Account