MP8044

Active

22V, 4A Full-Bridge Driver



Talk to an Engineer or get a Quote

Product Description

The MP8044 is a dual channel power half bridge that can be configured as the output stage of a Class-D audio amplifier. Each channel can be driven independently as stereo single ended audio amplifiers or driven complementary in a bridge tied load (BTL) audio amplifier configuration. The MP8044 features a low current shutdown mode, standby mode, input under voltage protection, current limit, thermal shutdown and fault flag signal output. Both channels of drivers interface with standard logic signals. The MP8044 is available in a 20-pin TSSOP package with exposed pad.

Product Features

  • 4A Peak Current Output
  • Up to 600kHz Switching Frequency
  • Protected Integrated Power 0.2Ω Switches
  • 30ns Switch Dead Time
  • All Switches Current Limited
  • Internal Under Voltage Protection
  • Internal Thermal Protection
  • 2.1mA Operating Current
  • Fault Output Flag
  • Stereo Single Ended Output Power:  8W/Channel at 22V, 8Ω Load
  • Bridge Tied Load Output Power: 30W at 22V, 8Ω Load

Parametrics

  • Number of Half-Bridges2
  • Control InterfacePWM
  • PackageTSSOP20F
  • GradeCatalog
  • Iout (max) (A)5.000000
  • Vin (max) (V)22
  • Vin (min) (V)7.5