MP6914

Active
Ideal Diode for Solar Panel Bypass


Talk to an Engineer or get a Quote

Product Description

The MP6914 is an ideal diode that integrates a 30V, 5.3mO power MOSFET to replace bypass diodes in photovoltaic panel. The power loss can be significantly reduced with the MP6914 due to its low voltage drop and reverse leakage current. The part is available with SOIC8-EP package.

Product Features

  • Integrated 5.3mO 30V Power Switch
  • Very low reverse leakage current
  • Rugged design for long lifetime
  • Available in SOIC8-EP package

Parametrics

  • Vin (min) (V)6
  • Vin (max) (V)24
  • Iq (mA)0.09
  • Iop (mA)1
  • Drain Rating30
  • VDD (min) (V)6
  • VDD (max) (V)24
  • Pout (max) (W)25
  • PackageSOIC-8E
  • TypeRegulator
  • GradeCatalog
  • Rds(on) (mΩ)5.3
  • Light-Load FunctionNo
  • Power Range DefinedNo