MP5477
Session textval
Session Titefor popup
- Regulated Outputs6
- Vin (min) (V)4
- Vin (max) (V)16
- Iout (max) (A)6
- Package (mm)QFN-41 (5x5)
- Step-Down DC/DC Converter5
- Step-Up DC/DC Converter0
- Internal LDO1
- fsw (max) (kHz)2000
- Step-Down Converter Current (A)6, 2, 2, 3, 3
- LDO Current (A)0.7
- Vfb (V)1.2, 0.9, 1.8, 0.5, 1.05
- PGYes
- SSInternal
- GradeCatalog
The MP5477 is a complete power management IC (PMIC) that integrates five high-efficiency, step-down DC/DC converters, one LDO, and a flexible logic interface for memory controller applications.
Constant-on-time (COT) control provides fast transient response. The configurable switching frequency (fSW, up to 2MHz) reduces the external inductor and capacitor size significantly. It provides automatic pulse-frequency modulation (PFM)/pulse-width modulation (PWM) or forced PWM switching modes, as well as a configurable input/output constant-current (CC) limit.
The MP5477 provides full protection features including over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), configurable soft start (SS), and thermal shutdown.
The output voltage (VOUT) of the buck converter is adjustable via the I2C bus or preset via the multiple-time programmable (MTP) memory. The two 2A buck rails and two 3A buck rails can work in either independent mode or parallel mode, which can be configured. The current-sharing function is implemented when working in parallel mode. The power-on/-off sequence is also configurable via the MTP.
The MP5477 requires a minimal number of external components, and is available in a space-saving QFN-41 (5mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Wide 4V to 16V Input Voltage (VIN) Range
- Five High-Efficiency Buck Converters:
- Buck 1: 6A Maximum Output Current (IOUT), 1.2V Typical Output Voltage (VOUT_TYPICAL), 8A Peak Current
- Buck 2: 2A Maximum IOUT, 0.9V VOUT_TYPICAL, 4A Peak Current
- Buck 3: 2A Maximum IOUT, 1.8V VOUT_TYPICAL, 4A Peak Current
- Buck 4: 3A Maximum IOUT, 0.5V VOUT_TYPICAL, 5A Peak Current
- Buck 5: 3A Maximum IOUT, 1.05V VOUT_TYPICAL, 5A Peak Current
- Buck 2/3 Supports Up to 4A Continuous Current in Dual Phase
- Buck 4/5 Supports Up to 6A Continuous Current in Dual Phase
- Buck 1/2/3/4/5 Output Voltage (VOUT) Up to 2.047V in 1mV Steps
- Low-Dropout (LDO) Output Up to 3.3V in 2mV Steps
- Integrated Bootstrap (BST) Capacitor (CBST)
- Accurate Current Sense and Dedicated Power Disable Feature
- Fast Load Transient Response
- Low On Resistance (RDS(ON)) and High Efficiency
- Configurable Switching Frequency (fSW)
- I2C-Configurable Forced Pulse-Width Modulation (PWM) or Automatic Pulse-Frequency Modulation (PFM)/PWM Mode
- Configurable Slew Rate Control
- Adjustable Current Limit via the I2C
- System:
- Configurable Multiple-Time Programmable (MTP) Memory
- Accurate VIN, VOUT, IOUT, and Temperature Monitoring via the I2C
- Flexible Power-On/Off Sequence via the MTP
- Configurable Input Current Limit via the MTP
- Open-Drain/Push-Pull Configured GPIO Pins
- Specific I/O Ports (External Enable and External Power Good) to Control External Regulators
- Over-Current Protection (OCP), Over-Voltage Protection (OVP), Under-Voltage Protection (UVP), and Thermal Shutdown Protection
- Available in a QFN-41 (5mmx5mm) Package
Active Part Numbers:
MP5477GUT-xxxx-Z MP5477GUT-xxxx-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5477 Resources
-
APPLICATION
ENTERPRISE SSDS (PCIE NVME, & SAS)APPLICATIONEnterprise SSDs (PCle NVMe, & SAS) are tasked with providing greater storage capacity and meet stricter design requirements than client SSDs, for use in large servers and data centers. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, ind...
-
PRODUCT CATEGORY
POWER MANAGEMENT IC (PMIC)PRODUCT CATEGORY -
PRODUCT
MP5431PRODUCTDDR5 Client DIMM PMIC with I2C/I3C Interface
-
PRODUCT
MP5516NPRODUCTWide 2.65V to 16V Input, 6A, High-Efficiency, Power Loss Protection PMIC with Integrated E-Fuse
-
ARTICLE
TAMING THE BEAST: MEMORY EFFICIENCY IN AN AI/CRYPTO WORLDARTICLEThe planet is facing a crisis in energy demand versus supply, and datacenters are at the center of this dilemma due to the increasing demand from new data-intensive applications. This article will explore the causes of datacenter inefficiency and speculate on methods to improve that efficiency. It will also acknowledge the US Department of Energy’s analysis on energy efficiency, which provides a b...
-
PRODUCT
MP5519PRODUCT2.65V to 16V, 6A, Power Loss Protection IC with E-Fuse
-
PRODUCT
MPQ8897PRODUCT12V Power Management IC with I2C/I3C Interface for DDR5
-
PRODUCT
MP5472PRODUCT12V, 6A, Fully Integrated Dual-Output PMIC with I2C Interface and Flexible System Configurations
-
PRODUCT
MP5446APRODUCT2.7V to 5.5V with Quad Peak 6A, Short EN On/Off Delay Buck Converters and Dual LDOs PMIC with I2C Interface
-
PRODUCT
MPQ70160FS-AEC1PRODUCTMPSafeTM ASIL-D, 5.5V, PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5446PRODUCT2.7V to 5.5V with Quad Peak 6A, Buck Converters and Dual LDOs PMIC with I2C Interface
-
ARTICLE
SELECTING THE OPTIMAL POL CONVERTERS FOR AN AUTOMOTIVE SOC POWER TREEARTICLEAdvanced driver assistance systems (ADAS) and infotainment system-on-chips (SoCs) have increasingly higher power demands to meet the need for higher computing power. An SoC can require separate power rails, with currents ranging from hundreds of amperes (A) to a few mA. Building off of optimized pre-regulator design for an automotive SoC, this article will take a deep dive into the intricacies of ...
-
PRODUCT
MP8795HPRODUCT16V, 20A, Synchronous, Step-DownConverter with Adjustable Current Limit, Programmable Frequency, and Voltage Tracking
-
ARTICLE
OPTIMIZING HOME REMOTE CONTROLS WITH MPS PRODUCTSARTICLEInfrared (IR) and remote frequency (RF) home remote controls are being used in systems such as sound systems, televisions, lighting, and other controls. These systems are becoming increasingly complex with features including voice control, connectivity, LED displays, and capacitive touch. Remote controls should be reliable, easy to use, and have a long battery lifespan. MPS provides cost-effectiv...
-
PRODUCT
MP5475PRODUCTFully Integrated, 12V, 6A, Quad-Buck PMIC with I2C, Telemetry, and Flexible System Configurations
-
PRODUCT
MP5520PRODUCT2.7V to 16V, Power Loss Protection Management IC with Dual E-Fuses and Power-Sharing Function
-
PRODUCT
MP5470BPRODUCT4V to 16V, Power Management IC with Four 3A/3A/2A/2A Buck Converters and Flexible System Setting via I2C and MTP
-
PRODUCT
MP5516PRODUCT2.65V to 16V, 6A, Power Loss Protection Management IC with E-Fuse
-
PRODUCT
MPQ7930-AEC1PRODUCTMPSafeTM QM, 5.5V PMIC with 6 Buck Converters, AEC-Q100 Qualified
-
PRODUCT
MP5491PRODUCTQuad-Channel, Laser Diode Current Source IC for Optical Modules
-
PRODUCT
MP5493PRODUCT36V, 0.6A, 550kHz, Synchronous Buck Supercapacitor Charger and Boost for PLC Mode
-
PRODUCT
MP5424PRODUCT5V PMIC with Four 4.5A/2.5A/4.5A/2A Buck Converters, 3 LDOs, 1 Load Switch, and Flexible System Settings via the I2C and MTP
-
PRODUCT
MP5490PRODUCTFully Integrated Power Management Solution with 4-Channel IDACs and Multi-Channel ADCs with Negative Bias for Optical Modules
-
PRODUCT
MP8792PRODUCT16V, 12A, Synchronous Step-Down Converter with Adjustable Current Limit, Configurable Frequency, and Voltage Tracking
-
PRODUCT
MP5479PRODUCT2.7V to 5.5V PMIC with 4 Buck Converters (2A/2.5A/4.5A/4.5A), 5 LDOs, and Configurable System Settings via the I2C and MTP
Log in to your account
Create New Account