MP5221

EOL
Dual-Channel, High-Speed, High-Voltage Rail-to-Rail Input-Output, Single Supply Op Amp


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP5121(single), MP5221(dual), and MP5421(quad) are high-speed, high-voltage rail-to-rail input-output amplifiers for use as voltage reference buffers in Thin Film Transistor Liquid Crystal Displays (TFT-LCDs). The MP5121 family provides excellent overall performance and versatility. The 20MHz -3dB bandwidth and 45V/? slew rate make these amplifier suitable for many portable applications. The MP5121, MP5221, and MP5421 are designed to operate at supply voltages as low as 3.2V and up to 20V at 1.6mA of supply current per amplifier. The MP5121 family has true single supply capability. The input can swing 0.5V below the negative rail and 0.5V above the positive rail. The output can swing within 100mV of each rail. The MP5421 quad channel is available in the space-saving 14-pin TSSOP package. The MP5221 Dual channel is available in the 8-pin MSOP package and the MP5121 single channel is available in 5-pin TSOT package. All feature a standard operational amplifier pin out.

Product Features

  • 20MHz -3dB Bandwidth
  • 45V/μs Slew Rate
  • Single-Supply Operation: 3.2V to 20V
  • Supply Current (per amplifier) 1.6mA
  • Unity-Gain Stable
  • Output Swing within 100mV of Supply Rail
  • Rail-to-Rail Input Capability
  • High Output Drive Capability (50mA)
  • MP5221 Available in MSOP-8

Parametrics

  • GradeCatalog
  • PackageMSOP-8
  • PSRR (dB)85
  • Slew Rate (V/µs)45
  • Iq (µA)3200
  • GBW (MHz)14
  • Voffset (mV)2
  • Vin (max) (V)20
  • Vin (min) (V)3.2
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.