MP3900
Design Resources
Symbol, Footprint & 3D Model
30+ more formats
Symbols (36)
Footprint (34)
3D Models (15)
EDA model is not yet available for this part.
Please enter your email address and we will notify you when it is released.
Request Received
Buy direct from MPS
Standard Pricing
In stock
MP3900DK-LF-Z
MP3900DK-LF-P
- Package: MSOP-8, SOIC-8
2,500 per Reel
Buy Now Price $1.39 1K
-
Quantity Unit Price
-
1$2.64
-
10$1.96
-
100$1.61
-
250$1.52
-
500$1.48
-
1K$1.39
Special Pricing Available for
Larger Quantities Quote or Technical Support
Larger Quantities Quote or Technical Support
In stock now: 50,000
Lead Time For Additional Quantities
Order now, up to 50,000 estimated to ship by 11 Nov, 2026
Additional quantities estimated to ship by 20 Nov, 2026
Arrives 3-4 business days. Shipping only $5 per order.
MPS Pay: Pay by Invoice Net30 Terms
Learn More
Create myMPS+ account for Free Samples Free samples
Technical Forum
Questions answered by MPS engineers in 24h
MP3900 Boost Supply for 28V output
Hi there, I want to use the MP3900 for my Boost supply. My Input is 12V and Output requirement is 28V. In the datasheet Output voltage...
DC-DC POWER CONVERTERS
3 phase power supply based on HF920/HF920A
Hi Arun: Please take a look at the application note AN017 for MP3900. The link below will take you to the MP3900 page. The Application note AN017 is o...
AC-DC POWER CONVERTERS
MP9928 VOUT Fluctuation During Power-Off Transition
The evaluation circuit follows the recommended circuit shown in the datasheet.
Measurement Conditions
VIN=60V to 0V SR=0.4V/ms
Iout=0.7A and 1.4A
At ...
DC-DC POWER CONVERTERS
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.
Order
Log in to your account
Create New Account