MP2953B
NOT RECOMMENDED FOR NEW DESIGNS
6-Phase Digital Multi-Phase Controller With PMBus interface for VR12.5
MP2953B continues to be in production for existing customers. Please consider this alternative for new designs:

MP2965
Active
MP2965
Active
Dual-Loop, Digital, Multi-Phase Controller with PMBus Interface for VR13.HC/AVSBUS
Features & Benefits
- Multi-Phase, Dual Output, Digital Controller
- Intel VR13.HC/IMVP9 Compliant
- PMBus/I2C and AVSBUS Compliant
- Switching Frequency up to 3MHz
- Pin Programmable for PMBus or Boot-Up Voltage
- Built-In EEPROM to Store Custom Configurations
- AutomaticLoopCompensation
- Fewer External Components than a Conventional Analog Controller
- Overshoot Reduction with Non-Linear Control
- Flexible Phase Assignment for Dual Rails
- Auto Phase-Shedding to Improve Overall Efficiency
- Phase-to-Phase Active Current Balancing with Programmable Offsets for Thermal Balance
- Digital Load-Line Regulation
- Detection for Intelli-Phase MOSFET Fault Type and Auto-Record to EEPROM
- Supports 3-Bit PVID Mode
- Supports Over-Clocking Mode
- Line-Floating Detection
- Input and Output Voltage, Current, and Power Monitoring
- Regulator Temperature Monitoring
- UVLO, OVP, UVP, OCP, and OTP with No Action, Latch, Retry, or Hiccup Options
- Supports PMBus Write or Read Protection with Password or Pin Set
- Available in an RoHS-Compliant QFN-48 (6mmx6mm) Package
… and many more!
Log in to your account
Create New Account