MP2674
Session textval
Session Titefor popup
- Series Cells1
- Vbatt_ovp (V)4.37
- Operating Vin (min) (V)2.5
- Operating Vin (max) (V)5.6
- Absolute Vin (max) (V)30
- Iin_lmt (A)1.5
- Control InterfaceStandalone
- Fault IndicationYes
- Charging MOSFET IntegratedNo
- EN ControlNo
- Package (mm)QFN-8 (2x2)
- GradeCatalog
- Iin (max) (A)1.5
The MP2674 is a high performance single cell Li-Ion/Li-Polymer battery charger protection circuit. By integrating high voltage input protection into the IC, the MP2674 can tolerate an input surge up to +30V. The device features input over voltage protection (OVP), battery over voltage protection (BOVP) and over charge current protection (OCP). The device also provides fault indications to the system when any of the protection events happens. For guaranteed safe operation, the MP2674 monitors its own internal temperature and turns off the MOSFET bridging VIN and OUT when the die temperature exceeds 150oC. The MP2674 is available in an 8-pin 2x2mm QFN package.
-
Show more
Show less
Features & Benefits
- Input Surge up to 30V
- Input Over voltage protection in 1?
- Proprietary Battery Over-Voltage Protection
- Programmable Charge Current Protection Limit Value
- Temperature Monitoring and Protection
- Fault Indication
- 2mmx2mm QFN Package
MP2674 Resources
-
PRODUCT CATEGORY
INPUT PROTECTIONPRODUCT CATEGORY -
PRODUCT
MP2671PRODUCTLi-Ion Battery Charger with Protection Circuit
-
PRODUCT
MP2670PRODUCTLi-Ion Battery Charger with Protection Circuit
-
PRODUCT
MP2678PRODUCTSingle-Cell, Li-Ion Battery Charger Protection Circuit with Low-Dropout Mode
-
PRODUCT
MP2676PRODUCTLi-Ion Charger Protection IC with Integrated P-MOSFET for PMU Charger Protection
Log in to your account
Create New Account