MP2496M

Active

2.5A, 36V, Frequency Selectable Step-Down Converter with Single USB Charging Port



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2496M integrates a monolithic, step-down, switch-mode converter and a single USB current-limit switch with charging port identification circuits. It achieves 2.5A of continuous output current with excellent load and line regulation over a wide input supply range.
The output of the USB switch is current limited. The MP2496M provides a USB dedicated charging port (DCP) which supports battery charging specification 1.2 (BC1.2), divider mode, and 1.2V/1.2V mode without the need of outside user interaction. The output voltage has programmable line-drop compensation.
Full protection features include hiccup current limiting, output over-voltage protection (OVP), and thermal shutdown.
The MP2496M requires a minimum number of readily available, standard, external components and is available in a QFN-26 (4mmx4mm) package.

Product Features

  • EMI Reduction Technique
  • Wide 7V to 36V Operating Input Voltage Range
  • Fixed 5V Output Voltage with Line Drop Compensation
  • Accurate USB Output Current Limit
  • 40mΩ/32mΩ Low-RDS(ON) Internal Buck Power MOSFETs
  • 24mΩ Low-RDS(ON) Internal USB Power MOSFET
  • 350kHz/250kHz/150kHz Frequency Selectable
  • Programmable Line Drop Compensation
  • Output Over-Voltage Protection (OVP)
  • Hiccup Current Limit
  • Supports DCP Scheme for BC1.2, Divider Mode, and 1.2V/1.2V Mode
  • ±8kV HBM ESD Rating for USB, DP, and DM
  • Available in a QFN-26 (4mmx4mm) Package

Parametrics

  • Vin (min) (V)7
  • Vin (max) (V)36
  • Iq (typ) (mA)1.6
  • Regulated Outputs1
  • Step-Down DC/DC Controller0
  • Step-Up DC/DC Controller0
  • GradeCatalog
  • PackageQFN-26 (4x4)
  • Step-Down Converter Current (A)2.5
  • SSInternal
  • PGNo

Reference Materials


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.