- MP1917A
MP1917A
Session textval
Session Titefor popup
- Vin (min) (V)8
- Vin (max) (V)15
- Bootstrap Supply (max) (V)115
- Peak Ipull-up (A)2.6
- Peak Ipull-down (A)4.5
- trise (ns)15
- tfall (ns)15
- Turn-On Delay (ns)20
- Turn-Off Delay (ns)20
- Package (mm)QFN-10 (4x4)
- GradeCatalog
The MP1917A is a high-frequency, half-bridge, N-channel power MOSFET driver. Its low-side and high-side driver channels are controlled independently and matched with less than 5ns of time delay. Under-voltage lockout (UVLO) on both the high-side and low-side supplies forces the outputs low in the event that the supply is insufficient. The integrated bootstrap diode reduces the external component count.
The MP1917A is available in a QFN-10 (4mmx4mm) package.
-
Show more
Show less
Features & Benefits
- Drives an N-Channel MOSFET Half-Bridge
- 115V BootstrapVoltageRange
- On-Chip Bootstrap Diode
- Typical Propagation Delay of 20ns
- Gate Driver Matching of Less than 5ns
- Drives a 2.2nF Load with 15ns of Rise Time and 12ns of Fall Time at 12V VDD
- TTL-Compatible Input
- Quiescent Current of Less than 150µA
- UVLO for Both High-Side and Low-Side Gate Drivers
- QFN-10 (4mmx4mm) Package
Active Part Numbers:
MP1917AGR-P MP1917AGR-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP1917A Resources
-
PRODUCT CATEGORY
MOSFET DRIVERSPRODUCT CATEGORY -
PRODUCT
MPQ1966-AEC1PRODUCT100V, 4A, High-Frequency, Half-Bridge, N-Channel Power Gate Driver
-
PRODUCT
MPQ18028-AEC1PRODUCT100V, High-Frequency, Half-Bridge Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MP1907PRODUCT100V, 2.5A, High Frequency Half-bridge Gate Driver
-
PRODUCT
MP1918PRODUCT100V, High-Frequency, Half-Bridge GaN/MOSFET Driver
-
PRODUCT
MP8699BPRODUCTHalf-Bridge GaN MOSFET Driver
-
PRODUCT
MPQ1918-AEC1PRODUCT100V, High-Frequency, Half-Bridge GaN/MOSFET Driver, AEC-Q100 Qualified
-
PRODUCT
MP1907APRODUCT100V, 2.5A, High-Frequency Half-Bridge Gate Driver
-
PRODUCT
MP1909PRODUCT30V,2.2MHz,2AHalf-BridgeGateDriverinSOT583Package
-
PRODUCT
MP1906PRODUCT80V, Half-Bridge, Gate Driver
-
PRODUCT
MP18021APRODUCT100V, 2.5A, High Frequency, Half-Bridge Gate Driver
-
PRODUCT
MP18021PRODUCT100V High Frequency, N-MOSFET Half-Bridge Gate Driver with 1ns Matching Delay
-
PRODUCT
MP18024PRODUCT100V, 4A, High Frequency, Half-Bridge Gate Driver
-
PRODUCT
MP1916PRODUCTHalf-Bridge Gate Driver for GaN Transistors
-
ARTICLE
DESIGNING MULTIPLE INDEPENDENT AUXILIARY POWER SUPPLIES WITH MAGNETIC ISOLATIONARTICLEIn a DC/DC converter, the auxiliary power supply of multiple switching devices requires independent isolated power supplies. Taking a full-bridge converter as an example, the high-side and low-side MOSFETs (HS-FETs and LS-FETs, respectively) of the bridge arm require isolated power supplies for the gate driver circuit. The traditional scheme uses a bootstrap circuit to power supply both the upper ...
-
ARTICLE
OPTIMIZING POWER SUPPLY EFFICIENCY WITH MOSFET SELECTIONARTICLEWhen designing power supplies, it is always critical to optimize the design for efficiency. Increased efficiency saves energy, reduces heat generation, and can even reduce the power supply’s size. This article will discuss how to choose the ratio between the number of high-side MOSFETs (HS-FETs) and low-side MOSFETs (LS-FETs) to improve efficiency in power supply designs. Figure 1 shows a simpli...
-
ARTICLE
MPS’S OPEN-SOURCE EMERGENCY VENTILATOR WITH EMOTIONTM AND BATTERY BACKUPARTICLEAs COVID-19 spread in March of 2020, the global shortage of emergency ventilators was one of the biggest concerns. The increasing demand in ventilators meant they would soon be out of supply, so a team at Monolithic Power Systems (MPS) sought to help create a solution to this crisis. While MPS is not a medical device manufacturer, its engineers and designers are highly experienced with power elect...
Order
Log in to your account
Create New Account