mEZD81225A
Active
4V to 16V Input, 25A, DC/DC Power Supply


You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
The mEZD81225A is an open-frame, 4-16V input step-down power module with single 25A or parallel up to 250A output current. It features programmable output voltage range, curernt limit, compensation, redundancy, etc via PMBus. It provides very fast load transient and peak efficiency up to 94%.
Product Features
- 4V to 16V Input Voltage
- 25A Load Current
- 0.6V to 5V Output Voltage
- Multiphase Operation for Up to 250A
- Over Temperature Protection
- Over Current Protection
- Over/Under Voltage Protection
Parametrics
- PGYes
- SSInternal
- Special FeaturesOCP, OTP, OVP/UVP, SCP with Hiccup
- PackageLGA
- GradeCatalog
- Vout (min) (V)0.6
- Vout (max) (V)5
- Operating Temp Range (°C)-40 to 85
- fsw (max) (MHz)1000
- Vref (V)0.6
- Iout (max) (A)25
- Vin (max) (V)16
- Vin (min) (V)4
- Module Assembly Open Frame
- Module TypeFixed
Log in to your account
Create New Account