mEZD41503A

Active

2.7V - 10V Input, 5V, 12V Output, 3A, Step-Up Power Supply

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The mEZD41503A series is an open-frame, 2.7-10V input step-up power module with 3A continuous output current and different output voltage options. It provides up to 98% peak efficiency.

2.7V - 10V Vin, 3A Iout
PNVout (V)
mEZD41503A-A 5.0
mEZD41503A-B 12.0

Product Features

  • 2.7V to 10V Operating Input
  • 5V, 12V Output Voltage
  • 3A Continuous Output Current
  • Open Design Files and BOM
  • 600kHz Fixed Frequency
  • High Efficiency
  • Over-Temperature Protection

Parametrics

  • PGNo
  • SSInternal
  • Special FeaturesOTP
  • Package Size: WxL (mm)27x20
  • PackageSiP
  • GradeCatalog
  • Vout (min) (V)5
  • Vout (max) (V)12
  • Operating Temp Range (°C)-40
  • fsw (max) (kHz)600
  • Iout (max) (A)3
  • Vin (max) (V)10
  • Vin (min) (V)2.7
  • Module Assembly Open Frame
  • Module TypeFixed

21A, 16Vout High Efficiency Full-Integrated Synchronous High Power Boost Converter Support 30W Power Load

The MP3429 is a 600kHz, fixed-frequency, wide input range, highly integrated, boost converter. The MP3429 starts from an input voltage as low as 2.7V and supports up to 30W of load power from a 1-cell battery with integrated low RDS(ON) power MOSFETs. The MP3429 adopts constant-off-time (COT) control topology, which provides fast transient response. MODE supports the selection of pulse-skip mode (PSM), forced continuous conduction mode (FCCM), and ultrasonic mode (USM) in light-load condition. The cycle-by-cycle current limit on the low-side MOSFET prevents current runaway, and the high-side MOSFET eliminates the need for an external Schottky diode. Full protection features include programmable input under-voltage lockout (UVLO) and over-temperature protection (OTP). The MP3429 is available in a QFN-13 (3mmx4mm) package.