MCQ1826-AEC1
Active Part Numbers:
MCQ1826GQTE-05-AEC1-Z MCQ1826GQTE-05-AEC1-P MCQ1826GQTE-10-AEC1-Z MCQ1826GQTE-10-AEC1-P MCQ1826GQTE-15-AEC1-Z MCQ1826GQTE-15-AEC1-P MCQ1826GQTE-20-AEC1-Z MCQ1826GQTE-20-AEC1-P MCQ1826GQTE-31-AEC1-Z MCQ1826GQTE-31-AEC1-P MCQ1826GQTE-40-AEC1-Z MCQ1826GQTE-40-AEC1-P MCQ1826GQTE-50-AEC1-Z MCQ1826GQTE-50-AEC1-P
Meaning of P & Z
Related Products

The EVCS1826-Q-00A is an evaluation board designed to demonstrate the capabilities of the MCS1826. The MCS1826 is a series of linear Hall-effect current sensors for AC or DC current-sensing with integrated over-current detection (OCD). The Hall array is differential, which cancels out stray magnetic fields. The MCS1826 series supports a 3V to 5.5V power supply and current ranges between 5A and 50A to optimize for accuracy in different applications.
The output voltage (VOUT) is proportional to the applied current flowing through the primary conductor. The galvanic isolation between the primary conductive path pins and the sensor leads allows the MCS1826 to replace optoisolators or other expensive isolation devices.
The MCS1826 is available in an ultra-small TQFN-12 (3mmx3mm) package.
Automotive-Grade, Ultra-Small Package Linear Hall-Effect Current Sensor with Over-Current Detection
Ultra-Small Package, Linear Hall-Effect Current Sensor with Over-Current Detection
Log in to your account
Create New Account