Isolated Gate Drivers Use Case: Portable Power Stations
Get valuable resources straight to your inbox - sent out once per month
We value your privacy
In this use case, we’ll consider the application of isolated gate drivers in portable power stations.
The isolated gate driver enables the charging module and inverter to be combined, which helps shrink the size of these portable power stations.
Portable power stations are becoming more and more common as lithium batteries continue to get cheaper and cheaper. For years, people have been using small portable battery packs for smart phones, but as battery costs have scaled, portable energy storage units have been able to continually increase in size. These portable power stations range in 150Wh up to 1000Wh or more and can provide reliable power in the great outdoors or even as a backup power source at home during emergency situations. They can be used to charge a smart phone 10’s of times, while also powering a laptop and a wide range of small appliances. With a myriad of ports such as USB-A, USB-C, wall outlets, or even car sockets, these can be used to power all electronics. As these energy storage units are becoming more sophisticated, isolated gate drivers are being used to enable features such as bidirectional current flow, making the solution smaller, and providing isolation to make these products safer for consumers.
MPS’s MP188xx family of isolated gate drivers help engineers create designs with integrated inverters that enable these batteries to charge directly from a wall outlet (AC to DC conversion), and also allows these batteries to be used to power small appliances directly (DC to AC conversion). The isolated gate driver enables the charging module and inverter to be combined, which helps shrink the size of these energy storage units to make them more portable. The MP188xx family of products provides isolation up to 5kVRMS, a common mode transient immunity spec >100kV/µs, and a wide driver bias range from 6.5V-30V to enable more flexibility to use SiC or GaN to maximize efficiency.
- Isolation spec up to 5kVRMS
- Driver bias range from 6.5V-30V
- 4A source/8A sink peak current output
- CMTI: 100V/ns (min)
- UL1577 recognized – up to 5k Vrms for 1 minute
With a wide range of power storage capacities, there are several battery pack configurations. MPS has several DCDC power solutions that can support designs with a 3S-13S configuration battery packs, which require an input range as low as 11V and as high as 47V. MPS offers a wide range of input buck controllers, such as the MP9928, with an input voltage range of 4V-60V and a maximum duty cycle of 99.5% for single phase designs of up to 50W and 100W+ with a multiphase design.
- Vin range: 4V-60V, Vout range: 0.8V to 24V
- 180° out-of-phase SYNCO pin
- Adjustable frequency 100kHz-1MHz
- Small QFN-20 3x4mm package
MPS’s MP4247 + MP5031 is total solution for USB PD that can provide up to 100W PD power. The MP4247 is a Hybrid buck-boost converter with great thermal distribution, and can work with an external USB PD controller via the I2C interface. The MP5031 is a USB PD controller that supports up to 100W PD and PPS to help enable very fast charging speeds. The MP5031’s backward compatibility supports DCP schemes for QC 3.0, FCP, BC1.2, Apple divider 3 mode, and 1.2V/1.2V mode without outside user interaction. This provides a flexible and configurable solution to design convenient and thermally optimized USB C/USB A charge ports for use throughout the product.
- Vin Range: 3.4V-35V
- Supports 60W/100W PD ports
- I2C interface for Vout/Ilim adjustment
- 2 external MOSFET’s to enable optimized thermal performance
- 200kHz/420kHz/600kHz selectable frequency
Related Content
-
ARTICLE
Building Power Systems with the MP188xx Isolated Gate Driver Series
This article reviews the features and advantages of the MP188xx family, a series of isolated gate drivers including the MP18831, MP18851, and MP18871.
-
VIDEO
Gate Driving for High-Voltage Converters: Understanding Isolated Gate Drivers
Gate drivers control the commutation of power switches, such as field-effect transistors, and are used in many high-voltage applications, including solar inverters, uninterruptible power supplies, charging stations, and on-board chargers.
-
APPLICATION
Power Banks
Our solutions for power banks designs include load and USB switches, e-fuses, battery chargers, and converters.
-
VIDEO
Gate Driving for High-Voltage Converters: Gate Driver Protections – Common Mode Transient Immunity (CMTI)
Common-mode transient isolation (CMTI) protects the circuit by preventing high-frequency voltage components from coupling past the isolation barrier.
Log in to your account
Create New Account