Highly Integrated Battery Charger IC Use Case: Robotic Vacuums
Get valuable resources straight to your inbox - sent out once per month
We value your privacy
In this use case, we’ll consider the application of fully integrated switching charger ICs in robotic vacuums.

Robotic vacuums need multi-cell battery chargers for power. Since the market is extremely cost-sensitive, some designs do not use a dedicated charger IC, but create their own discrete solution with an MCU and external components.
The MP2759 is a highly integrated switching charger designed for charging applications with 1-cell to 6-cell series Li-ion, Li-polymer, and LiFePO4 battery packs. This IC integrates three power MOSFETs — plus analog control circuits — into a 3mmx3mm package, and can operate reliably and safely with very few external components.
In traditional discrete solutions, designers need at least two power MOSFETs for the charger’s DC/DC converter: one power MOSFET to prevent battery power from flowing back to the input, and another MOSFET if power path functionality from the battery is needed. Control loops that include sensing circuits, compensating circuits, PWM generators, and drivers are essential. Furthermore, the system needs circuits that offer protection, indications for the input source or any changes in operating conditions, and other functions.
These discrete components result in a complicated design process, lack of charging programmability, decreased charging accuracy, and large board size.
Using the MP2759 charging solution allows the following advantages:
- Requires no software involvement: This means it is an autonomous charging solution that requires no MCU code and less time building and validating.
- Smaller inductor: A low switching frequency requires a large inductor. The MP2759 has a higher switching frequency (up to 700kHz) that reduces the inductor size. In addition, integrated FETs create a much smaller solution size.
- Faster charging. An existing MCU solution takes a lot longer to charge because low efficiency requires the current to be lower. Since the MP2759 integrates low-RDS(ON) MOSFETs, it can support higher charge currents with excellent thermals.
- Higher accuracy: Discrete MCU-based charging solutions suffer from poor current and voltage regulation accuracy. In order to get the maximum capacity into a battery, it is crucial to charge it to the full voltage (e.g. 4.2V per cell), but not above this to avoid safety issues. The MP2759’s high-accuracy current and 0.5% voltage regulation means the battery charges faster and safer to a higher capacity, allowing the robotic vacuum to get back to cleaning sooner and operate longer on each charge.
Additional features include:
- Programmable Input Current Limit Regulation
- Programmable Battery Charging Temperature Range
- Battery Thermal Monitor and Protection with JEITA Profile
- Up to 36V Operation Input Voltage and 40V Protection
- Up to 3A Programmable Charge Current
- Up to 6 Cell Series with 3.6V/4.0V/4.1V/4.15V/4.2V/4.35V/4.4V Battery Regulation Voltage for Each Cell
- Input Minimum Voltage Regulation for MPPT
- Support OR Selection Power-Path Management to Allow Instant-On with a Low Battery
- 0.5% Battery Regulation Voltage Accuracy
- 450kHz or 700kHz Switching Frequency
- Integrated Reverse Blocking FET and Buck Switching FETs
- Internal Loop Compensation
- Charge Operation Indicator
- Input Status Indicator
- Battery Over-Voltage Protection
- Charging Safety Timer
- Die Over-Temperature Protection
Related Content
-
ARTICLE
Integrated Solution for Multiple Li-Ion/Li-Polymer Batteries
This article uses MPS’s MP2759 to demonstrate the advantages of an integrated solution, which includes three power MOSFETs with low conduction resistance, analog control loops, and auxiliary functions such as protections and indications.
-
APPLICATION
Robotics
Explore our integrated motor driver and battery management IC solutions in robotics.
-
USE CASE
Highly Integrated Battery Charger IC Use Case: Battery Backup Systems
This use case considers the application of fully integrated switching charger ICs in battery backup systems.
-
REFERENCE DESIGN
An Implementation to Adjust ICC with a Digital PWM Signal
This reference design showcases a method to adjust the charging current in real time with a PWM signal from an MCU.
Log in to your account
Create New Account