Highly Integrated Battery Charger IC Use Case: Tattoo Pens

Get valuable resources straight to your inbox - sent out once per month
We value your privacy
In this use case, we’ll consider the application of a fully integrated battery charger IC in tattoo pens
Newly designed tattoo pens offer a new generation of battery-operated devices that are compact, lightweight, and portable. Efficiency is imperative, as higher efficiency will result in less power losses and less current consumption, which will increase the battery life. This allows for greater flexibility of movement and allows for longer sessions.

Its “ship mode” feature allows the device to disconnect from the battery FET from the output. This is very useful to protect the battery from degrading, and is ideal for situations where products may sit on a retail shelf before sale, or face other extended timelines before use
MPS’ MP2733 is a 4.5A highly-integrated switching-mode battery charge management IC for single-cell Li-ion or Li-polymer batteries. Its “ship mode” feature allows the device to disconnect from the battery FET from the output. This is very useful to protect the battery from degrading, and will be appealing to many customers who have situations where their product may sit on a retail shelf before sale, or face other extended timelines before use.
On top of its many other features, the MP2733 also integrates an ADC (Analog to Digital Converter) with a 6 channel multiplexer, that allows it to accurately measure: input voltage, input current, system voltage, battery voltage, batfet current and NTC voltage. A rather unique feature for system monitoring, on top of this devices numerous safety options.
Additional features include:
- 3.7V to 16V Operating Input Voltage Range
- Up to 22V Sustainable Voltage
- High-Efficiency, 4.5A, 1.35MHz Buck Charger: Up to 92% Charge Efficiency with 3A Charge Current
- Configurable D+/D- for Flexible Fast Charge Protocol Support
- USB OTG with 4.8V to 5.5V Adjustable Output: Up to 3.0A Output, Up to 93% Efficiency with 1.5A Output
- NVDC Power Path Management
- Instant-On Works with No Battery or Deeply Discharged Battery
- Ideal Diode Operation in Battery Supplement Mode
- High Battery Discharge Efficiency with 14mΩ BATFET Up to 8A
- I2C Port for Flexible System Parameter Setting and Status Reporting
- Fully Integrated Power MOSFETs and Current Sensing
- Dedicated DISC Pin to Control Shipping Mode and System Reset
- 13µA Low Battery Leakage Current in Shipping Mode
- Integrated ADC for Monitoring Input Voltage, Input Current, Battery Voltage, Charge Current, System Voltage, and Battery Temperature
- Charging Status Indicator
- Safety Features Including Configurable JEITA for Battery Temperature Protection for Charge Mode, Battery Charging Safety Timer, Thermal Regulation and Thermal Shutdown, Watchdog Monitoring I2C Operation, and Input/System Over-Voltage Protection
Log in to your account
Create New Account