EVQ3425-L-00A

New

Boost Converter With a 55V, 3.5A Switch

  • Quantity Price
  • 1
    $50.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MPQ3425 is a current mode step‑up converter with a 3.5A, 90mΩ internal switch to provide a highly efficient regulator with fast response. The MPQ3425 operates at a programmed fix frequency up to 2MHzallowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting loop dynamics, whichallows the use of small, low‑ESR ceramic output capacitors. Soft-start results in smallinrush current and can be programmed with an external capacitor. The MPQ3425 includes under-voltage lockout, current limiting and thermal overload protection to prevent damage in the event of an output overload. The MPQ3425 is available in a low profile 14-pin QFN package with exposed pad.

Product Features

  • 3.5A, 90mΩ, 55V Power MOSFET
  • Uses Tiny Capacitors and Inductors
  • Wide input range: 3V to 22V
  • Output Voltage as High as 55V
  • Programmable FSW:  300kHz – 2 MHz
  • Programmable UVLO, Soft-Start
  • Micro power shutdown : Iq < 1uA
  • Thermal Shutdown 150 Deg C
  • Available in an 8-Pin SOIC and 14-Pin QFN Package with Exposed Pad

Parametrics


MPQ3425- Industrial Grade, 3A, 50V Boost Converter with Programmable Switching Frequency

The MPQ3425 is a current-mode, step up converter with a 3.5A, 90mO internal switch that provides a highly efficient regulator with fast response. The MPQ3425 features a programmed frequency of up to 2MHz that provides easy filtering and low noise. An external compensation pin allows for flexibility in setting loop dynamics and operates with small, low ESR ceramic output capacitors. The soft-start feature provides a small inrush current and can be programmed with an external capacitor. The MPQ3425 operates with an input voltage as low as 3.1V and can generate 48V at up to 350mA from a 12V supply. Full protection features include under-voltage lockout (UVLO), current limiting, and thermal overload protection. The MPQ3425 is available in a low-profile QFN-14 (3mmx4mm) package with an exposed pad.