EVQ3364-R-00A

36V, 150mA, 4-Channel, Boost WLED Driver with 15000:1 Dimming Ratio and I2C Evaluation Board, AEC-Q100 Qualified

EVQ3364-R-00A

36V, 150mA, 4-Channel, Boost WLED Driver with 15000:1 Dimming Ratio and I2C Evaluation Board, AEC-Q100 Qualified

EVQ3364-R-00A continues to be in production for existing customers. Please consider this alternative for new designs:

EVQ3364-R-01A

Active

EVQ3364-R-01A

Active

150mA, 4-Channel, Boost WLED Driver with 15000:1 Dimming Ratio and I2C Evaluation Board, AEC-Q100 Qualified

Features & Benefits

  • 3.5V to 36V Input Voltage (VIN) Range
  • 4 Channels with Maximum 150mA per Channel
  • Internal 100mΩ, 50V MOSFET
  • Configurable Switching Frequency (fSW) Up to 2.2MHz
  • External Sync SW Function
  • Multi-Dimming Operation through Pulse-Width Modulation (PWM) Input, Including:
    • Direct PWM Dimming
    • Analog Dimming
    • Mix Dimming with 25% or 12.5% Transfer Point
  • 15000:1 Dimming Ratio in PWM Dimming when fPWM ≤ 200Hz
  • 200:1 Dimming Ratio during Analog Dimming through PWM Dimming Signal Input
  • Excellent EMI Performance and Frequency Spread Spectrum (FSS)
  • I2C Interface with 3 Selectable IC Addresses
  • Phase Shift Function for PWM Dimming
  • 2.5% Current Matching
  • Cycle-by-Cycle Current Limiting
  • Disconnect VOUT from VIN
  • Optional LED Current Can Automatically Decrease at Higher Temperatures
  • LED Short Protection
  • LED Open Protection
  • Over-Temperature Protection (OTP)
  • Over-Current Protection (OCP)
  • Inductor Short Protection
  • Configurable LED Short Threshold
  • Configurable Over-Voltage Protection (OVP) Threshold
  • Fault Indicator Signal Output
  • Available in a QFN-24 (4mmx4mm) Package
  • Available in AEC-Q100 Grade 1

… and many more!

Active Part Numbers:

EVQ3364-R-00A

Design Resources

Symbol, Footprint & 3D Model

Buy direct from MPS



Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.