EVQ18021HN-A-00A

New

100V, High Frequency Half-Bridge Gate Driver EV Board

  • Quantity Price
  • 1
    $50.00 /unit

In stock

Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

This is EV board documentation for MPQ18021HN-A. The MPQ18021HN-A is a high frequency, 100V half bridge N-channel power MOSFET driver. Its low side and high side driver channels are independently controlled and matched with a time delay of less than 5ns. Under-voltage lockout on both high side and low side supplies force their outputs low in case of insufficient supply. The integrated bootstrap diode reduces external component count.

This demo board is configured to a buck converter. INH and INL are independent signals of each other. For simplicity, the user only need to supply a PWM signal to this demo board and the on-board circuitry will generate INH and INL signals with proper dead time. In a real system, the controller will have to take care of dead time adjustment.

Product Features

  • DrivesN-ChannelMOSFETHalfBridge
  • 100V VBSTVoltageRange
  • On-Chip Bootstrap Diode
  • Typical 16ns Propagation Delay Time
  • Less Than 5ns Gate Drive Matching
  • Drives 1nF Load with 12ns/9ns Rise/Fall Times with 12V VDD
  • TTL Compatible Input
  • Less Than 160μA Quiescent Current
  • UVLO for Both High Side and Low Side
  • In SOIC8E Packages

Parametrics


100V, 2.5A, High-Frequency, Half-Bridge Gate Driver AEC-Q100 Qualified

The MPQ18021HN-A is a high-frequency, 100V, half-bridge, N-channel power MOSFET driver. Its low-side and high-side driver channels are controlled independently and matched with a time delay of less than 5ns. Under-voltage lockout (UVLO) on both the high-side and low-side supplies force their outputs low in the case of an insufficient supply. The integrated bootstrap diode reduces the external component count.

The MPQ18021HN-A is available in a cost-effective SOIC-8E package.