EV7782DF-02B

Active

40W Class D Stereo Bridged Audio Amplifier Evaluation Board

  • Quantity Price
  • 1
    $25.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV7782DF-02B is a stereo evaluation board for MPS’ MP7782 Class D Bridged Audio Amplifier. MP7782 is a second generation, fully integrated audio amplifier which dramatically reduces solution size by integrating four 180mΩ Power MOSFETs in a space saving TSSOP20 Package. It utilizes a full bridge output structure capable of delivering 40W into 8Ω speakers. As inallother MPS Class D Audio Amplifiers, this device exhibits the high fidelity of a Class AB amplifier with an efficiency of 90%. The circuit is based on the MPS’ proprietary variable frequency modulation topology (patents pending) that delivers excellent PSRR, fast response time and operates on a single power supply.

Product Features

  • 2 x 40W Peak, 2 x 30W Continuous into 8Ω with VDD = 24V
  • 93% Efficiency (VDD=24V,RLOAD=8Ω, POUT=40W)
  • THD+N = 0.1%
  • 9.5V to 24V Supply Voltage Operation
  • Full Bridge Output Drive
  • 4 Integrated 180mΩ Switches
  • Turn-On / Turn-Off Click and Pop Suppression
  • Integrated Short Circuit Protection
  • Integrated Thermal Shutdown
  • Mute / Standby Mode
  • Thermally Enhanced TSSOP20F Package with Exposed Pad

Parametrics

  • IC Supported 1MP7782

Monolithic IC

GET THIS IC

IC Details

The MP7782 is a mono, 50W Class-D Audio Amplifier. It is one of MPS' second generation fully integrated audio amplifiers which dramatically reduces solution size by integrating four 180mO power MOSFETs in a space saving TSSOP20 package. The MP7782 utilizes a full bridge output structure capable of delivering 50W into 6O speakers. As in all other MPS Class-D audio amplifiers, this device exhibits the high fidelity of a Class AB amplifier with an efficiency of 90%. The circuit is based on ADAM?(Analog Digital Adaptive Modulation), MPS' proprietary variable frequency modulation topology (patents pending) that delivers excellent PSRR, fast response time and operates on a single power supply.